Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com

Press Releases

« back to Press Releases
Toshiba Technology Alert: Portege M750-S7211, Portege M750-S7212, Portege M750-S7213
Toshiba Technology Alert: New Portégé Tablet PCs

PRODUCTS: Portégé M750-S7211, Portégé M750-S7212, Portégé M750-S7213
FROM: Toshiba America Information Systems Inc., Digital Products Division
DATE: February 24, 2009

DESCRIPTION: Toshiba expands its Portégé M750 line to deliver a full performance Tablet PC solution for the back-to-school buying season. The newest additions include the Portégé M750-S7211, Portégé M750-S7212 and Portégé M750-S7213 which offer users more options suited for their required use and budget needs. For the user who requires additional warranty coverage, the same configurations will also be available in a four-year limited warranty model. Featuring EasyGuard® Technology with PC Health Monitor, the Portégé M750 series can help protect your laptop from theft, spills and jolts as well as continuously check the performance and functionality of a systems’s critical hardware components and alert users when the system is in need of a tune up. Based on Intel® Core™ microarchitecture, the Intel® Core™2 Duo processor family is designed to provide powerful energy-efficient performance so you can do more at once without slowing down.

"Administrators, teachers and students can feel confident with their computer purchase as Toshiba delivers the Portégé M750 with full performance processors, upmost security, functional features and generous warranty coverage," said Carl Pinto, vice president of Product Development & Marketing, Toshiba America Information Systems, Inc., Digital Products Division. "Additionally, the Portégé M750 series is among the greenest available with its EnergyStar 4.0 and RoHS Compliance and its Gold EPEAT rating."

Additional options for these Tablet PCs include a variety of accessories such as an Express Port Replicator, Enhanced Protection Case, Tablet Pen and tether, power adapters, larger capacity batteries and chargers. Additional information regarding these models can be found on http://explore.toshiba.com/laptops/portege/M750.

    Portégé M750-S7211 (Price $1,279)1
  • Genuine Window Vista® Business SP1
  • Intel® Core™ 2 Duo Processor T65702 (2.1GHz)
  • 2GB DDR2 SDRAM memory3
  • 160GB 5400rpm SATA hard disc drive4
  • 12.1-inch LED Backlit LCD WXGA Display supporting Digital Pen
  • Gigabit Ethernet
  • Intel® WiFi® Link 5100AGN5 (802.11a/g/n)6
  • eSATA/USB Combo port with Sleep and Charge7
  • Bridge Media Adapter
  • Fingerprint reader
  • Toshiba Standard Three-Year International Limited Warranty8
  • EasyGuard® Technology (including PC Health Monitor)9
    Portégé M750-S7212 (Price $1,699)1
  • Genuine Window Vista® Business SP1
  • Intel® Core™ 2 Duo Processor P8600 (2.4GHz)2
  • 2GB DDR2 SDRAM memory3
  • 160GB 5400rpm SATA hard disc drive4
  • Fixed Optical Disk Drive, DVD-SuperMulti dual layer drive
  • 12.1-inch LED Backlit LCD WXGA Display supporting Digital Pen and Touch
  • Gigabit Ethernet
  • Intel® WiFi® Link 5100AGN5 (802.11a/g/n)6
  • eSATA/USB Combo port with Sleep and Charge7
  • Built-in Webcam
  • Bluetooth® v2.1 + EDR
  • Bridge Media Adapter
  • Fingerprint reader
  • Toshiba Standard Three-Year International Limited Warranty8
  • EasyGuard® Technology (including PC Health Monitor)9
    Portégé M750-S7213 (Price $1,799)1
  • Genuine Window Vista® Business SP1
  • Intel® Core™ 2 Duo Processor T9400 (2.53GHz)2
  • 2GB DDR2 SDRAM memory3
  • 160GB 7200rpm SATA hard disc drive4
  • Fixed Optical Disk Drive, DVD-SuperMulti dual layer drive
  • 12.1-inch LED Backlit LCD WXGA Display supporting Digital Pen and Touch
  • Gigabit Ethernet
  • Intel® WiFi® Link 5100AGN5 (802.11a/g/n)6
  • eSATA/USB Combo port with Sleep and Charge7
  • Built-in Webcam
  • Bluetooth® v2.1 + EDR
  • Bridge Media Adapter
  • Fingerprint reader
  • Toshiba Standard Three-Year International Limited Warranty8
  • EasyGuard® Technology (including PC Health Monitor)9

AVAILABILITY: Available February 24, 2009 through select Toshiba Preferred Partner Program resellers, e-tailers and directly at www.toshibadirect.com.

About Toshiba America Information Systems Inc. (TAIS):
Headquartered in Irvine, Calif., TAIS is comprised of four business units: Digital Products Division, Imaging Systems Division, Storage Device Division, and Telecommunication Systems Division. Together, these divisions provide mobile products and solutions, including industry leading portable computers; projectors; imaging products for the security, medical and manufacturing markets; storage products for automotive, computer and consumer electronics applications; and telephony equipment and associated applications.

TAIS provides sales, marketing and services for its wide range of information products in the United States and Latin America. TAIS is an independent operating company owned by Toshiba America, Inc., a subsidiary of Toshiba Corporation, which is a global leader in high technology and integrated manufacturing of electrical and electronic components, products and systems, as well as major infrastructure systems. Toshiba was founded in 1875, and today operates a global network of more than 740 companies, with 198,000 employees worldwide and annual sales surpassing US$76 billion. For more information on Toshiba’s leading innovations, visit the company’s Web site at www.toshiba.com.

EDITORIAL CONTACTS:
Christa Bailey
Access Communications
cbailey@accesspr.com
415-839-3092

© 2009 Toshiba America Information Systems, Inc. All product, service and company names are trademarks, registered trademarks or service marks of their respective owners. Information including without limitation product prices, specifications, availability, content of services, and contact information is subject to change without notice.

________________________________________
[1] Price. Reseller prices may vary. MSRP means "Manufacturer’s Suggested Retail Price."
[2] Processor. CPU performance may vary. See Processor Legal Footnote at www.info.toshiba.com.
[3] Memory. Memory size may vary. See Memory Legal Footnote at www.info.toshiba.com.
[4] Hard Disk Drive Capacity. Hard drive capacity may vary. 1 Gigabyte (GB) means 109 = 1,000,000,000 bytes using powers of 10. See Hard Disk Drive Capacity Legal Footnote at www.info.toshiba.com.
[5] Wireless. May require purchase of additional software, external hardware or services. Transmission speeds may vary. See Wireless Legal Footnote at www.info.toshiba.com.
[6] Wireless-N. The 802.11a/g/n wireless adapter is based on a draft release version of the IEEE 802.11n specification, which may not be compatible with, or support all features (e.g., security) of, certain Wi-Fi®. [7] USB Sleep & Charge. The "USB Sleep & Charge function" may not work with certain external devices even if they are compliant with the USB specification. In those cases, turn the power of the computer ON to charge the device.
[8] Warranty. The terms and conditions of Toshiba's standard limited warranty, and extended warranty and service upgrade plans are available at www.warranty.toshiba.com.
[9] Toshiba EasyGuard® Technology. Toshiba EasyGuard™ technology comprises a number of features some of which may or may not be available on a particular Toshiba notebook depending on the model selected. See EasyGuard Footnote at www.info.toshiba.com.

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube