Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com

Press Releases

« back to Press Releases
Toshiba Announces New Satellite Pro S300-EZ2521
Satellite Pro S300-EZ2521

HEADLINE: Toshiba Announces New Satellite Pro® S300-EZ2521
PRODUCT: Satellite Pro S300-EZ2521
FROM: Toshiba America Information Systems Inc., Digital Products Division
DATE: April 7, 2009

DESCRIPTION: The latest Toshiba Satellite Pro® S300 model, the S300-EZ2521 is designed for business professionals looking for more laptop at a lower price without sacrificing performance and functionality. The Satellite Pro S300 series is particularly popular for its 15.4 inch display, providing desktop replacement performance and convenient docking. Building on its highly successful predecessor, the S300-EZ2501, it features increased memory, a larger capacity hard drive, an industry-leading two-year international limited warranty and Toshiba's high level of quality, reliability and durability. The Satellite Pro S300-EZ2521 also includes Toshiba's EasyGuard® Technology with PC Health Monitor. These enhancements can help protect your laptop from theft, spills and jolts as well as continuously check the performance and functionality of a system's critical hardware components and alert users when the system is in need of a tune-up. And with its EPEAT Gold rating, this Satellite Pro S300 reinforces Toshiba's continued commitment in providing environmentally conscious designed products.

"We continue to bring to market products that utilize the latest technology advancements, while providing competitive pricing that cost-conscious mobile professionals can afford," said Carl Pinto, vice president of Product Development & Marketing of Digital Products Division, Toshiba America Information Systems, Inc.

    Satellite Pro S300-EZ2521
  • Genuine Window Vista® Business
  • Intel® Core™ 2 Duo Processor T66001 (2.2GHz)
  • 3GB DDR2 SDRAM memory2
  • 250GB 5400rpm SATA hard disc drive3
  • DVD-SuperMulti (+/-R double layer)
  • 15.4-inch diagonal TruBrite® widescreen WXGA display
  • Mobile Intel® GMA 4500MHD4
  • Intel® WiFi® Link 5100AGN5 (802.11a/g/n)
  • Bluetooth® 2.1 + EDR
  • Built-in Webcam with Business Card Reader software
  • eSATA/USB Combo Sleep and Charge port6
  • Toshiba Standard Two-Year International Limited Warranty7
  • EasyGuard® Technology featuring PC Health Monitor
  • Price $7998

AVAILABILITY: Available April 7, 2009 through select Toshiba Preferred Partner Program resellers and e-tailers.

EDITORIAL CONTACTS:
Christa Bailey
Access Communications
cbailey@accesspr.com
415-839-3092

About Toshiba America Information Systems Inc. (TAIS):
Headquartered in Irvine, Calif., TAIS is comprised of four business units: Digital Products Division, Imaging Systems Division, Storage Device Division, and Telecommunication Systems Division. Together, these divisions provide mobile products and solutions, including industry leading portable computers; projectors; imaging products for the security, medical and manufacturing markets; storage products for automotive, computer and consumer electronics applications; and telephony equipment and associated applications.

TAIS provides sales, marketing and services for its wide range of information products in the United States and Latin America. TAIS is an independent operating company owned by Toshiba America, Inc., a subsidiary of Toshiba Corporation, which is a global leader in high technology and integrated manufacturing of electrical and electronic components, products and systems, as well as major infrastructure systems. Toshiba was founded in 1875, and today operates a global network of more than 740 companies, with 198,000 employees worldwide and annual sales surpassing US$76 billion. For more information on Toshiba's leading innovations, visit the company's Web site at www.toshiba.com.

© 2009 Toshiba America Information Systems, Inc. All product, service and company names are trademarks, registered trademarks or service marks of their respective owners. Information including without limitation product prices, specifications, availability, content of services, and contact information is subject to change without notice.

[1] Processor. CPU performance may vary. See Processor Legal Footnote at www.info.toshiba.com.
[2] Memory. Memory size may vary. See Memory Legal Footnote at www.info.toshiba.com.
[3] Hard Disk Drive Capacity. Hard drive capacity may vary. 1 Gigabyte (GB) means 109 = 1,000,000,000 bytes using powers of 10. See Hard Disk Drive Capacity Legal Footnote at www.info.toshiba.com. [4] Graphics. GPU performance may vary. See Graphics Legal Footnote at www.info.toshiba.com.
[5] Wireless. May require purchase of additional software, external hardware or services. Transmission speeds may vary. See Wireless Legal Footnote at www.info.toshiba.com.
[6] USB Sleep & Charge. The "USB Sleep & Charge function" may not work with certain external devices even if they are compliant with the USB specification. In those cases, turn the power of the computer ON to charge the device.
[7] Warranty. The terms and conditions of Toshiba's standard limited warranty, and extended warranty and service upgrade plans are available at www.warranty.toshiba.com.
[8] Price. Reseller prices may vary. MSRP means "Manufacturer's Suggested Retail Price."

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube