Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com

Press Releases

« back to Press Releases
Toshiba Announces New Tecra R10-S4411

Toshiba Leading Innovation

HEADLINE: Toshiba Announces New Tecra® R10-S4411
PRODUCTS: Tecra R10-S4411
FROM: Toshiba America Information Systems Inc., Digital Products Division
DATE: April 21, 2009

DESCRIPTION: Toshiba has added the Tecra ® R10-S4411 to its business line of laptops. The new thin and light Tecra R10 laptop is an Intel ® Integrated Graphics version of the highly successful R10-S4401. The laptop features a 14.1 inch high resolution LED Backlit LCD screen and Toshiba’s Standard Three-Year International Limited Warranty. With an EPEAT ™ Gold rating, the Tecra R10 is also Energy Star 4.0 and RoHS compliant, saving on energy at all levels of use. As with all of Toshiba’s business laptops, the R10-S4411 also includes Toshiba's EasyGuard® Technology with PC Health Monitor. These enhancements can help protect your laptop from theft, spills and jolts as well as continuously check the performance and functionality of a system's critical hardware components and alert users when the system is in need of a tune-up.

Additional options for the Tecra R10-S4411 include the Toshiba Slice Expansion 6-Cell Li-Ion Battery Pack for extended battery life and an Express Port Replicator to expand your laptop to a desktop environment conveniently .

Tecra R10-S4411

  • Genuine Window Vista ® Business SP1
  • Intel ® Core™ 2 Duo Processor SP93001
  • 2GB DDR2 SDRAM memory2
  • 160GB 5400rpm SATA hard disc drive3
  • Fixed Optical Disk Drive, DVD-SuperMulti
  • 14.1-inch widescreen WXGA+ display
  • Mobile Intel® Graphics Media Accelerator 4500MHD4
  • Intel ® WiFi ® Link 5100AGN5
  • eSATA/USB Combo Sleep and Charge port6
  • Built-in Webcam (including business card reader)
  • Bluetooth ® v2.1 + EDR
  • Toshiba Standard Three-Year International Limited Warranty (1 year standard limited warranty on battery)7
  • Toshiba EasyGuard ® Technology (including PC Health Monitor)
  • Price $1,3998

AVAILABILITY: Available April 21, 2009 through select Toshiba Preferred Partner Program resellers, e-tailers and directly at www.toshibadirect.com .

EDITORIAL CONTACTS:
Christa Bailey
Access Communications
cbailey@accesspr.com
415-839-3092

About Toshiba America Information Systems Inc. (TAIS):
Headquartered in Irvine, Calif., TAIS is comprised of four business units: Digital Products Division, Imaging Systems Division, Storage Device Division, and Telecommunication Systems Division. Together, these divisions provide mobile products and solutions, including industry leading portable computers; projectors; imaging products for the security, medical and manufacturing markets; storage products for automotive, computer and consumer electronics applications; and telephony equipment and associated applications.

TAIS provides sales, marketing and services for its wide range of information products in the United States and Latin America. TAIS is an independent operating company owned by Toshiba America, Inc., a subsidiary of Toshiba Corporation, which is a global leader in high technology and integrated manufacturing of electrical and electronic components, products and systems, as well as major infrastructure systems. Toshiba was founded in 1875, and today operates a global network of more than 740 companies, with 198,000 employees worldwide and annual sales surpassing US$76 billion. For more information on Toshiba’s leading innovations, visit the company’s Web site at www.toshiba.com.

© 2009 Toshiba America Information Systems, Inc. All product, service and company names are trademarks, registered trademarks or service marks of their respective owners. Information including without limitation product prices, specifications, availability, content of services, and contact information is subject to change without notice.

[1 ] Processor . CPU performance may vary. See Processor Legal Footnote at www.info.toshiba.com.

[ 2 ] Memory . Memory size may vary.  See Memory Legal Footnote at www.info.toshiba.com .

[ 3 ] Hard Disk Drive Capacity . Hard drive capacity may vary. 1 Gigabyte (GB) means 10 9 = 1,000,000,000 bytes using powers of 10. See Hard Disk Drive Capacity Legal Footnote at www.info.toshiba.com .

[4] Graphics. GPU performance may vary. See Graphics Legal Footnote at www.info.toshiba.com.

[ 5 ] Wireless . May require purchase of additional software, external hardware or services. Transmission speeds may vary. See Wireless Legal Footnote at www.info.toshiba.com .

[6] USB Sleep & Charge. The “USB Sleep & Charge function” may not work with certain external devices even if they are compliant with the USB specification. In those cases, turn the power of the computer ON to charge the device.

[ 7 ] Warranty . The terms and conditions of Toshiba's standard limited warranty, and extended warranty and service upgrade plans are available at www.warranty.toshiba.com .

[8] Price. Reseller prices may vary. MSRP means “Manufacturer’s Suggested Retail Price.”

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube