Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com

Press Releases

« back to Press Releases
Toshiba Brings New Satellite Pro S300M-EZ2421 to Market

Toshiba Leading Innovation

HEADLINE: Toshiba Brings New Satellite Pro® S300M-EZ2421 to Market
FROM: Toshiba America Information Systems Inc., Digital Products Division
DATE: May 14, 2009

DESCRIPTION:Toshiba’s Digital Products Division launched its newest Satellite Pro® S300M model, the S300M-EZ2421. This laptop is designed for business professionals looking for mobility at an affordable price. Building on its highly successful predecessor, the S300M-EZ2401, it features Genuine Windows® XP Professional, enhanced wireless capabilities, eSATA/USB Combo Sleep and Charge port, increased memory, a larger capacity hard drive, docking capabilities and a one-year international limited warranty. The Satellite Pro S300M-EZ2421 also includes Toshiba's EasyGuard® Technology with PC Health Monitor. These enhancements can help protect your laptop from theft, spills and jolts as well as continuously check the performance and functionality of a system's critical hardware components and alert users when the system is in need of a tune-up.

    Satellite Pro S300M-EZ2421
  • Genuine Windows® XP Professional
  • Intel® Core™ 2 Duo Processor T58701 (2.0GHz)
  • 3GB DDR2 SDRAM memory2
  • 250GB 5400rpm SATA hard disc drive3
  • DVD-SuperMulti (+/-R double layer)
  • 14.1-inch diagonal TruBrite® widescreen WXGA display
  • Mobile Intel® GMA 4500MHD4
  • Intel® WiFi® Link 5100AGN5 (802.11a/g/n)
  • Bluetooth® 2.1 + EDR
  • Built-in Webcam with Business Card Reader software
  • eSATA/USB Combo Sleep and Charge port6
  • Toshiba Standard One-Year International Limited Warranty7
  • EasyGuard® Technology8 featuring PC Health Monitor
  • Price $7999
AVAILABILITY: Available May 12, 2009 through select Toshiba Preferred Partner Program resellers, e-tailers and www.toshibadirect.com.

EDITORIAL CONTACT:
Christa Bailey
Access Communications
cbailey@accesspr.com
415-839-3092

About Toshiba America Information Systems Inc. (TAIS)
Headquartered in Irvine, Calif., TAIS is comprised of four business units: Digital Products Division, Imaging Systems Division, Storage Device Division, and Telecommunication Systems Division. Together, these divisions provide mobile products and solutions, including industry leading portable computers; projectors; imaging products for the security, medical and manufacturing markets; storage products for automotive, computer and consumer electronics applications; and telephony equipment and associated applications. TAIS provides sales, marketing and services for its wide range of information products in the United States and Latin America. TAIS is an independent operating company owned by Toshiba America, Inc., a subsidiary of Toshiba Corporation. Toshiba Corporation is a world leader and innovator in high technology, a diversified manufacturer and marketer of advanced electronic and electrical products. These products span from information & communications systems; digital consumer products; electronic devices and components; as well as power systems including nuclear energy; industrial and social infrastructure systems; and home appliances. Toshiba was founded in 1875, and today operates a global network of more than 730 companies, with 199,000 employees worldwide and annual sales surpassing US$67 billion. For more information on Toshiba visit explore.toshiba.com.

© 2009 Toshiba America Information Systems, Inc. All product, service and company names are trademarks, registered trademarks or service marks of their respective owners. Information including without limitation product prices, specifications, availability, content of services, and contact information is subject to change without notice.

[1] Processor. CPU performance may vary. See Processor Legal Footnote at www.info.toshiba.com.
[2] Memory. Memory size may vary. See Memory Legal Footnote at www.info.toshiba.com.
[3] Hard Disk Drive Capacity. Hard drive capacity may vary. 1 Gigabyte (GB) means 109 = 1,000,000,000 bytes using powers of 10. See Hard Disk Drive Capacity Legal Footnote at www.info.toshiba.com.
[4] Graphics. GPU performance may vary. See Graphics Legal Footnote at www.info.toshiba.com.
[5] Wireless. May require purchase of additional software, external hardware or services. Transmission speeds may vary. See Wireless Legal Footnote at www.info.toshiba.com.
[6] USB Sleep & Charge. The "USB Sleep & Charge function" may not work with certain external devices even if they are compliant with the USB specification. In those cases, turn the power of the computer ON to charge the device.
[7] Warranty. The terms and conditions of Toshiba's standard limited warranty, and extended warranty and service upgrade plans are available at www.warranty.toshiba.com.
[8] EasyGuard Technology. EasyGuard technology comprises a number of features some of which may or may not be available on a particular Toshiba notebook depending on the model selected. See www.easyguard.toshiba.com for detailed information.
[9] Price. Reseller prices may vary. MSRP means "Manufacturer's Suggested Retail Price."

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube