Press Releases
« back to Press Releases| HEADLINE: | Toshiba Introduces New L300 Models: Satellite Pro® L300-EZ1523, Satellite Pro L300-EZ1524, Satellite Pro L300-EZ1525 |
|---|---|
| FROM: | Toshiba America Information Systems Inc., Digital Products Division |
| DATE: | June 23, 2009 |
DESCRIPTION: The new Toshiba Satellite Pro® L300 models are designed for small- and medium-sized business as well as small-office and home-office professionals looking for performance, quality and durability at a great value. Engineered and manufactured by Toshiba, the Satellite Pro L300 series offers users an affordable desktop replacement which incorporates essential business features such as a 15.4-inch diagonal TruBrite® LCD screen, larger capacity HDD, Intel® Core 2 Duo Processor, Genuine Windows® XP Professional (with Vista Business media), 802.11a/g/n, a built-in Webcam and Toshiba's one year standard limited Warranty. These features give customers what they need from a powerful PC – more storage, faster processing speeds and web conferencing capabilities.
Accessories available for these laptops include the dynadock U USB docking station, Toshiba 5–Pocket Ballistic Nylon Carrying Case and a Toshiba Keyboard Protector. Additional options include Extended Service Plans, memory modules, power adapters and larger capacity batteries.
| Satellite Pro L300-EZ1523 | Satellite Pro S300-EZ1524 |
|---|---|
| • Genuine Windows® XP Professional (SP3) with Windows Vista Business recovery media |
• Genuine Windows® XP Professional (SP3) with Windows Vista Business recovery media |
| • Intel® Core 2 Duo Processor T58701 (2.0GHz) | • Intel® Core 2 Duo Processor T66701 (2.0GHz) |
| • 2GB DDR2 SDRAM memory2 | • 3GB DDR2 SDRAM memory2 |
| • 250GB 5400rpm Serial ATA hard disc drive3 | • 250GB 5400rpm Serial ATA hard disc drive3 |
| • DVD-SuperMulti (+/-R double layer) | • DVD-SuperMulti (+/-R double layer) |
| • 15.4-inch diagonal TruBrite® widescreen WXGA display (1280 x 800) | • 15.4-inch diagonal TruBrite® widescreen WXGA display (1280 x 800) |
| • Mobile Intel® Graphics Media Accelerator 4500MHD with 1024MB dynamically allocated shared graphics memory4 | • Mobile Intel® Graphics Media Accelerator 4500MHD with 1024MB dynamically allocated shared graphics memory4 |
| • Intel® WiFi® Link 5100AGN5 (802.11a/g/n) | • Intel® WiFi® Link 5100AGN5 (802.11a/g/n) |
| • Built-in Webcam and Microphone, ExpressCard, Modem | • Built-in Webcam and Microphone, ExpressCard, Modem |
| • Toshiba 1-yr Standard Limited Warranty6 | • Toshiba 1-yr Standard Limited Warranty6 |
| • Price $6797 | • Price $7297 |
| Satellite Pro S300-EZ1525 |
|---|
| • Genuine Window ® XP Professional (SP3) with Windows Vista Business recovery media |
| • Intel® Core 2 Duo Processor T66701 (2.0GHz) |
| • 3GB DDR2 SDRAM memory2 |
| • 320GB 5400rpm Serial ATA disc drive3 |
| • DVD-SuperMulti (+/-R double layer) |
| • 15.4-inch diagonal TruBrite® widescreen WXGA display (1280 x 800) |
| • Mobile Intel® Graphics Media Accelerator 4500MHD with 1024MB dynamically allocated shared graphics memory4 |
| • Intel® WiFi® Link 5100AGN5 (802.11a/g/n) |
| • Built-in Webcam and Microphone, ExpressCard, Modem |
| • Toshiba 1 Year Standard Limited Warranty6 |
| • Price $7797 |
AVAILABILITY: Available June 23, 2009 through select Toshiba Preferred Partner Program resellers, e-tailers and directly at toshibadirect.com.
EDITORIAL CONTACTS:
Christa Bailey
Access Communications
cbailey@accesspr.com
415-839-3092
About Toshiba America Information Systems Inc. (TAIS):
Headquartered in Irvine, Calif., TAIS is comprised of four business units: Digital Products Division, Imaging Systems Division, Storage Device Division, and Telecommunication Systems Division. Together, these divisions provide mobile products and solutions, including industry leading portable computers; projectors; imaging products for the security, medical and manufacturing markets; storage products for automotive, computer and consumer electronics applications; and telephony equipment and associated applications.
TAIS provides sales, marketing and services for its wide range of information products in the United States and Latin America. TAIS is an independent operating company owned by Toshiba America, Inc., a subsidiary of Toshiba Corporation. Toshiba Corporation is a world leader and innovator in high technology, a diversified manufacturer and marketer of advanced electronic and electrical products. These products span from information & communications systems; digital consumer products; electronic devices and components; as well as power systems including nuclear energy; industrial and social infrastructure systems; and home appliances. Toshiba was founded in 1875, and today operates a global network of more than 730 companies, with 199,000 employees worldwide and annual sales surpassing US$67 billion. For more information on Toshiba visit laptops.toshiba.com.
© 2009 Toshiba America Information Systems, Inc. All product, service and company names are trademarks, registered trademarks or service marks of their respective owners. Information including without limitation product prices, specifications, availability, content of services, and contact information is subject to change without notice.
