Press Releases
« back to Press ReleasesIRVINE, Calif. Sept. 29, 2009 Toshiba's Digital Products Division (DPD), a division of Toshiba America Information Systems, Inc., today unveiled the Toshiba Satellite® T100 Series, a new class of consumer ultra-thin laptops designed to meet the demands of everyday mobility with laptop-class performance and all-work day battery life – with price points starting at $449.991.
Measuring less than one inch thick and starting at 3.49 pounds2, the slim and sleek Satellite T100 Series laptops do not cut corners on features or performance. With Windows® 7 and power-efficient Intel® ultra-low voltage processors, the new ultra-thin laptops have the performance, flexibility and functionality consumers have come to expect from standard-sized laptops, yet in a highly portable package.
Setting the standard for the next generation of mobile computing, Satellite T100 Series laptops are ready at a moment's notice, including extremely fast resume from standby times and power saving enhancements that deliver up to 9 hours of battery life.3
"Toshiba has a long history of engineering laptops in highly compact form factors with value-added elements that enhance the mobile computing experience," said Carl Pinto, vice president, product development, Toshiba America Information Systems, Inc., Digital Products Division. "These new ultra-thin laptops reflect the next step in Toshiba laptop innovation, delivering the perfect balance of performance, mobility and style and broaden our portfolio of ultra-mobile offerings, giving consumers more choice."
Toshiba's ultra-thin laptops will be available in two screen sizes and various color options. The Satellite T135 features a 13.3-inch diagonal widescreen display and will be available with Toshiba's Fusion Finish in Nova Red, Nova Black and Nova White. The Satellite T115 offers an 11.6-inch diagonal widescreen display and will be available in Nova Red and Nova Black. Designed to be stylish both inside and out, Toshiba's Fusion Finish design extends inside the laptop, around the keyboard, touch pad and the display.
"Consumers have always desired fast performance and sleek design, but these preferences have traditionally carried the burdens of premium pricing and short battery life," said Richard Shim, research manager with IDC. "Those burdens are being eased as new ultra-thin notebooks hit the market, giving consumers unprecedented portability at the most aggressive price points for their class in the history of the PC industry."
With a Satellite T100 Series laptop, consumers can now enjoy a broad-range of functionality, from a great Internet experience, to enjoying digital music and videos to staying productive and connected to friends, family and coworkers all with the flexibility of a travel-friendly form factor.
Lightweight, But Not Light on Features
The Satellite T100 Series laptops are engineered to feature the comfort and convenience of a standard laptop yet in an ultra-thin package. The laptops feature full-sized keyboards and full-sized Touch Pads with Multi-touch Control, enabling greater flexibility to browse and control what's happening on-screen with gesture commands, such as two-finger pinch, swipe, rotate and scroll.
Equipped with Windows® 7 Home Premium, spacious hard drives, ultra-fast DDR3 memory and lots of expansion ports, including HDMI-out, the laptops have the horsepower to handle the day's tasks or evening's entertainment. Built-in Wireless N technology and Bluetooth® (available on select models) keeps users productive, online and in touch.
Smart Features for Greater Mobility
Toshiba's Satellite T100 Series laptops also include a Hard Drive Impact Sensor that helps guard data from the daily bumps of mobile life and a USB port with Sleep-and-Charge technology, which enables users to charge various consumer electronics, even when the laptop is turned off. A built-in Webcam with Face Recognition makes logging in hassle-free and live chat possible from anywhere, and a standard one-year limited international warranty makes traveling more worry-free.
Sustainable and Eco-conscious
These new laptops are designed to be environmentally conscious with a power-efficient, mercury-free LED backlit display and are RoHS compatible, effectively reducing the environmental impact by restricting the use of lead, mercury, cadmium and certain other hazardous substances. The Satellite T135 and Satellite T115 meet the rigorous requirements of the EnergyStar® 5.0 standard and achieved industry-leading Electronic Product Environmental Assessment Tool (EPEAT) Gold status.
-
Features available on the Toshiba Satellite T135 include:
- 13.3-inch diagonal widescreen HD TruBrite LED Backlit display
- Windows 7 Home Premium operating system
- Intel® Pentium® SU4100 processor or Intel® Pentium® SU2700 processor
- DDR3 RAM6
- Starting at 250GB (5400 RPM) HDD7
- 802.11b/g/n wireless8 and 10/100 Ethernet
- Bluetooth V2.1 + EDR (available on select models)
- Toshiba Hard Drive Impact Sensor
- Touch Pad with Multi-touch Control
- Lightweight at only 3.88 lbs.2
- Long-life 6-cell battery delivering up to 9 hours of battery life3
- One eSATA/USB combo port with USB Sleep-and-Charge4 and two USB 2.0 ports
- HDMI port
- Built-in Webcam with Toshiba Face Recognition, stereo speakers and microphone
- Toshiba PC Health Monitor
- 5-in-1 Memory Card Reader Slot
-
Features available on the Toshiba Satellite T115 include:
- 11.6-inch diagonal widescreen HD TruBrite LED Backlit display
- Windows® 7 Home Premium operating system
- Intel® Pentium® SU4100 processor or Intel® Celeron® 743 processor5
- DDR3 RAM6
- Starting at 250GB (5400 RPM) HDD7
- 802.11b/g/n wireless8 10/100 Ethernet
- Toshiba Hard Drive Impact Sensor
- Touch Pad with Multi-touch Control
- Lightweight at only 3.49 lbs.2
- Long-life 6-cell battery delivering up to 9 hours of battery life3
- One eSATA/USB combo port with USB Sleep-and-Charge4 and two USB 2.0 ports
- HDMI port
- Built-in Webcam with Toshiba Face Recognition, stereo speakers and microphone
- Toshiba PC Health Monitor
- 5-in-1 Memory Card Reader Slot
Pricing and Availability
The Toshiba Satellite T135 (starting from $599.99 MSRP1) and Satellite T115 (starting from $449.99 MSRP1) will both be available on October 22, 2009 at major retailers, e-tailers and direct from Toshiba on toshibadirect.com.
More information about the Toshiba Satellite T100 Series configurations can be found at laptops.toshiba.com/laptops/Satellite/T100.
Image Gallery: http://bit.ly/SatelliteT100
Connect with Toshiba on Twitter at twitter.com/ToshibaLaptops and on Facebook.
About Toshiba America Information Systems Inc. (TAIS)
Headquartered in Irvine, Calif., TAIS is comprised of four business units: Digital Products Division, Imaging Systems Division, Storage Device Division, and Telecommunication Systems Division. Together, these divisions provide mobile products and solutions, including industry leading portable computers; projectors; imaging products for the security, medical and manufacturing markets; storage products for automotive, computer and consumer electronics applications; and telephony equipment and associated applications.
TAIS provides sales, marketing and services for its wide range of information products in the United States and Latin America. TAIS is an independent operating company owned by Toshiba America, Inc., a subsidiary of Toshiba Corporation. Toshiba Corporation is a world leader and innovator in high technology, a diversified manufacturer and marketer of advanced electronic and electrical products. These products span from information & communications systems; digital consumer products; electronic devices and components; as well as power systems including nuclear energy; industrial and social infrastructure systems; and home appliances. Toshiba was founded in 1875, and today operates a global network of more than 730 companies, with 199,000 employees worldwide and annual sales surpassing US$67 billion. For more information on Toshiba visit toshiba.com.
Contact:
Jared Leavitt
Access Communications
415.844.6253
jleavitt@accesspr.com
© 2009 Toshiba America Information Systems, Inc. All product, service and company names are trademarks, registered trademarks or service marks of their respective owners. Information including without limitation product prices, specifications, availability, content of services, and contact information is subject to change without notice. All rights reserved.
1. Price. Reseller prices may vary. MSRP means "Manufactures Suggested Retail Price."
2. Weight. Weight may vary. See Weight Legal Footnote at www.info.toshiba.com
3. Battery Life. Measured by MobileMark®. MobileMark is a trademark of the Business Applications Performance Corporation. Battery life may vary. See Battery Life Legal Footnote at www.info.toshiba.com
4. USB Sleep & Charge. The "USB Sleep & Charge function" may not work with certain external devices even if they are compliant with the USB specification. In those cases, turn the power of the computer ON to charge the device.
5. Processor. CPU performance may vary. See Processor Legal Footnote at www.info.toshiba.com
6. Memory. Memory size may vary. See Memory Legal Footnote at www.info.toshiba.com
7. Hard Disk Drive Capacity. Hard drive capacity may vary. 1 Gigabyte (GB) means 109 = 1,000,000,000 bytes using powers of 10. See Hard Disk Drive Capacity Legal Footnote at www.info.toshiba.com
8. Wireless. May require purchase of additional software, external hardware, or services. Transmission speeds may vary. See Wireless Legal Footnote at www.info.toshiba.com
