Press Releases
« back to Press ReleasesIRVINE, Calif. Oct. 14, 2009 Toshiba's Digital Products Division (DPD), a division of Toshiba America Information Systems, Inc., today announced its line of Satellite and Qosmio consumer laptops will be available with Windows® 7 beginning October 22. The new line of versatile laptops, pre-installed with Windows 7, are designed to match every budget, with the latest processors and spacious storage, in a wide range of screen sizes and styled for every taste.
"From faster performance and extended battery life to simplified navigation and connectivity to new ways to share media, Windows 7 greatly enhances the PC experience," said Carl Pinto, vice president of product development, Toshiba America Information Systems, Inc., Digital Products Division. "With Windows 7 and our new laptops, people can get exactly what they want, innovations they can see and touch, at prices they can afford."
Toshiba's range of consumer laptops with Windows 7 Home Premium includes the following:
Compact and Stylish: Satellite® U500 Series
The Satellite U500 Series are not just lightweight, highly mobile laptops, they are a fashion statement. With a vivid 13.3-inch high-def diagonal widescreen display, a unique textured finish on the outside and impressive multimedia performance on the inside with dual-core Intel® processors, these ultraportables fuse function with style and travel well with great battery life and a starting weight of just 5 pounds. The Satellite U500 Series will be available in four color finishes to match your personal style Luxe Red, White, Pink and Brown. A touch-screen model is also available. Pricing starts at $698.99 MSRP1.
More information and detailed specifications about the Satellite U500 Series can be found at laptops.toshiba.com/thenewU500.
Multimedia on the Go: Satellite M500 Series
The Satellite M500 Series are versatile, upscale multimedia performance laptops for work and play for home users, students and mobile enthusiasts. With Toshiba's Fusion Finish with Sonic Pattern in new Red Onyx and White Onyx finishes as well as the original Black Onyx, this laptop packages performance-class technology with a 14-inch diagonal high-def LED backlit display perfect for enjoying digital media and entertainment. A touch-screen configuration is also available. Pricing starts at $699.99 MSRP1.
More information and detailed specifications about the Satellite M500 Series can be found at laptops.toshiba.com/thenewM500.
High Definition Entertainment: Satellite A500 Series
Perfect for home users and tech enthusiasts, the Satellite A500 Series are entertainment-packed performance laptops that combine performance-class processing with Toshiba's latest design elements. The sleek Satellite A500 Series features a 16-inch diagonal widescreen HD Edge-to-Edge display on select models, harman/kardon® speakers, optional Blu-ray® disc players and Fusion Finish and high capacity hard drives. Intel® Core 2 Duo or AMD Turion II Ultra processor configurations and choices of integrated or discrete graphics are also available. Pricing starts at $589.99 MSRP1.
More information and detailed specifications about the Satellite A500 Series can be found at laptops.toshiba.com/thenewA500.
Desktop Replacement: Satellite P500 Series
Featuring a brilliant 18.4-diagonal widescreen HD TruBrite display, the Satellite P500 Series is designed with digital media enthusiasts and mainstream PC gamers in mind. The premium Satellite P500 Series offers more than an ordinary laptop. Featuring harman/kardon speakers, as well as sleek slot-loading DVD drives and Edge-to-Edge displays in select models, this high-performance desktop replacement also incorporates powerful processing muscle with either Intel® Core 2 Duo or AMD Turion II processors, and choices of integrated or discrete graphics. Select models also include a Blu-ray disc player and/or illuminating LED backlit keyboard. Pricing starts at $799.99 MSRP1.
More information and detailed specifications about the Satellite P500 Series can be found at laptops.toshiba.com/thenewP500.
Everyday Value: Satellite L500 Series
The Satellite L500 Series laptops are ideal for students, home users and anyone looking to enjoy digital media, staying productive, connecting online or casual gaming. Satellite L500 Series laptops are available with either a 14-, 15.6-, 16- and 17.3-inch diagonal display sizes and come equipped with powerful processor options from Intel and AMD, including the new Turion II and Athlon II, hard drives ranging from 250GB to 500GB and Toshiba's popular Fusion Finish. Starting prices range from $504.99 to $579.99 MSRP1.
More information and detailed specifications about the Satellite L500 Series can be found at laptops.toshiba.com/thenewL500.
Also to include Windows 7 Home Premium are Toshiba's recently announced ultra-thin Satellite T100 Series laptops (starting at $449.99 MSRP1), which offer the performance, flexibility and functionality of a standard-sized laptop, yet in a highly portable package, and the recently announced enthusiast-class Qosmio® X500 Series line of performance laptops geared for high definition multimedia and gaming that feature the new Intel Core i7 processor and Blu-ray disc players.
Toshiba will offer the Qosmio X500 laptop in two configurations. The Qosmio X505-Q830 laptop features a stunning 18.4-inch HD TruBrite diagonal widescreen display with 1680 x 945 native resolution, a high-speed 7200RPM 320GB hard drive2, 4GB of memory and is priced at $1,449.99 MSRP1. The Qosmio X505-Q850 laptop features an 18.4-inch HD TruBrite diagonal widescreen display with 1920 x 1080 native resolution, a dual hard drive configuration with a 64GB solid state drive and a high-speed 7200RPM 320GB hard drive2, 6GB of memory and is priced at $1,899.99 MSRP1.
Toshiba will also feature Windows 7 Starter on its popular line of netbooks.
Small in Hand, Big on Innovation: Toshiba mini NB200 Series
The follow-up to Toshiba's award-winning, super-compact netbook is now available with Windows 7 Starter. The Toshiba mini NB205 will continue to feature a 10.1-inch diagonal widescreen display, full-sized keyboard, laptop-sized touchpad and nine-hour battery life . Toshiba will offer the mini NB205 in multiple configurations with either 160GB or 250GB hard drive configurations2 and a choice of five color finishes: Sable Brown, Frost White, Indigo Blue, Posh Pink and Onyx Black. Prices start at $399.99 MSRP1.
More information and detailed specifications about the mini NB205 can be found at laptops.toshiba.com/thenewNB205.
Availability
The new Toshiba consumer laptops will be available at major retailers and direct from Toshiba on toshibadirect.com on October 22, 2009.
Image Gallery: bit.ly/ToshibaQ4Laptops
Connect with Toshiba on Twitter at twitter.com/ToshibaLaptops and on Facebook.
About Toshiba America Information Systems Inc. (TAIS)
Headquartered in Irvine, Calif., TAIS is comprised of four business units: Digital Products Division, Imaging Systems Division, Storage Device Division, and Telecommunication Systems Division. Together, these divisions provide mobile products and solutions, including industry leading portable computers; projectors; imaging products for the security, medical and manufacturing markets; storage products for automotive, computer and consumer electronics applications; and telephony equipment and associated applications.
TAIS provides sales, marketing and services for its wide range of information products in the United States and Latin America. TAIS is an independent operating company owned by Toshiba America, Inc., a subsidiary of Toshiba Corporation. Toshiba Corporation is a world leader and innovator in high technology, a diversified manufacturer and marketer of advanced electronic and electrical products. These products span from information & communications systems; digital consumer products; electronic devices and components; as well as power systems including nuclear energy; industrial and social infrastructure systems; and home appliances. Toshiba was founded in 1875, and today operates a global network of more than 730 companies, with 199,000 employees worldwide and annual sales surpassing US$67 billion. For more information on Toshiba visit toshiba.com.
Contact:
Jared Leavitt
Access Communications
415-844-6253
jleavitt@accesspr.com
© 2009 Toshiba America Information Systems, Inc. All product, service and company names are trademarks, registered trademarks or service marks of their respective owners. Information including without limitation product prices, specifications, availability, content of services, and contact information is subject to change without notice. All rights reserved.
1. Price. Reseller prices may vary. MSRP means "Manufacturer’s Suggested Retail Price."
2. Hard Disk Drive Capacity. Hard drive capacity may vary. 1 Gigabyte (GB) means 109 = 1,000,000,000 bytes using powers of 10. See Hard Disk Drive Capacity Legal Footnote at www.info.toshiba.com.
3. Memory. Memory size may vary. See Memory Legal Footnote at www.info.toshiba.com.
4. Solid State Drive Capacity. Drive capacity may vary. One Gigabyte (GB) means 109 = 1,000,000,000 bytes using powers of 10. See Solid State Drive Capacity Legal Footnote at www.info.toshiba.com.
6. Battery Life Rating: Measured by MobileMark® 2007 Productivity module for comparison purposes only. Actual battery life may vary. See Battery Life Rating Legal Footnote at www.info.toshiba.com.
