Overview
This Toshiba Primary Battery Pack is a 12-cell, rechargeable, removable, Lithium Ion battery designed to work with select Toshiba portable computers. Always on the road? Add extended power capabilities to your portable computer with an additional battery pack now.
Specifications:
- Capacity: 10.8V x 8800 mAh
- Number of battery cells: 12
- Dimensions: 8.13" X 3.23" x 1.34"
- Weight: 1.42 lb
- Battery life: Up to 8:00 hours* (Normal Mode)
- Recharge time (Main Off/On): 4.5 hours/10.5 to 21.5 hours
- Compatible with Toshiba Satellite A55; Satellite Pro S300, S300M; Portege M300, S100; Tecra A2, A9, A10, M2, M2V, M3, M5, M9, M10 & S3 series portable computers and Qosmio F25 series AVPCs
- RoHS compliant
- One year limited warranty
* Measured by MobileMark™ - Battery life may vary depending on applications, power management settings and features utilized. Recharge time varies depending on usage. Battery may not charge while computer is consuming full power. After a period of time, the battery will lose its ability to perform at maximum capacity and will need to be replaced. This is normal for all batteries.
Toshiba is dedicated to preserving the environment by sponsoring Call2Recycle, a program of the Rechargeable Battery Recycling Corporation. For more information and for drop-off locations, visit www.rbrc.org or call 800-8-BATTERY.
Note: This is the direct replacement for Toshiba Primary High Capacity 12-Cell Li Ion Battery Pack (Mfr. Part#: PA3357U-1BRL)