Tecra® : A10 - A10-S3511
Tecra® : A10
Intel® Centrino® 2 with vPro™ Processor

  • Intel® Core™2 Duo Processor P8600
  • Genuine Windows Vista® Business 32-bit, SP1 with downgrade media for Windows® XP Professional
    Genuine Windows Vista® Business 64-bit, SP1 with downgrade media for Windows® XP Professional
  • 2GB PC2-6400 DDR2 800MHz SDRAM
  • NVIDIA® Quadro® NVS 150M
  • 160GB HDD (7200rpm)
  • DVD SuperMulti (+/-R single layer) drive
  • USB Sleep-and-Charge
    Bluetooth®
    7200 RPM Hard Drive
    eSATA USB Combo Port
    Active Management Technology
    Fingerprint Reader
    EasyGuard® Technology
    Energy Star Compliant
    Smart Card Reader
    EPEAT™ Gold Compliant
    PC Health Monitor

MSRP: $1,249.00

Average Customer Rating:

A10-S3511 : Detailed Product Specs

Processor
Intel® Core™2 Duo Processor P8600
Operating System
Genuine Windows Vista® Business 32-bit, SP1 with downgrade media for Windows® XP Professional
Genuine Windows Vista® Business 64-bit, SP1 with downgrade media for Windows® XP Professional
Memory Size
2GB
Memory Speed
PC2-6400 DDR2 800MHz SDRAM
Display Size
15.4" widescreen
Display Type
TFT active-matrix LCD , WSXGA+
Display Resolution
1680x1050
Graphics Engine
NVIDIA® Quadro® NVS 150M
Graphics Memory
256MB
Hard Drive Size
160GB
Hard Drive Speed
7200rpm
Secondary Hard Drive Size
None Available
Optical Drives
DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats
Webcam
Webcam and microphone built into LCD bezel
Wireless LAN
Intel® Wi-Fi Link 5100AGN (1x2)
Bluetooth
Bluetooth® V2.1 + EDR
Inputs and Controls
86 key US keyboard, Toshiba Accupoint® II and TouchPad™ dual pointing device, Toshiba Assist Button, Windows Mobility Center Button
Security and Protection
Finger Print Reader, Password Security, Security Cable Lock Slot, Bluetooth Key Logon, Reinforced Security Cable Lock Slot, SmartCard Reader, Multiple-Level Password Utilities
Modem
Modem
LAN
Intel® 82567LM Gigabit Network Connection
Audio
Standard stereo speakers, Built-in microphone, Headphone jack (stereo)
AC Adapter
75W (15V 5.0A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (5100mAh)
Battery Life
Up to 2.96 hours
PC Card Slots
1-Type II PC Card Slot
PC Express Slot
No PC Express Slot
SmartCard Reader
1-SmartCard Reader slot
Media
Bridge Media Adapter
USB Ports
3-USB (2.0), 1-eSATA/USB (2.0) combo port with Sleep and Charge
iLINK
i.LINK™ IEEE-1394
Serial Port
Serial port
Docking Connector
Docking Connector
Software
Infineon® TPM Software Professional Package, TOSHIBA DVD Player, Presto! Biz Card, Norton Internet Security™ 2008 (60 day trial), AuthenTec EntréPad® TrueSuite® technology, Google Picasa™, Trusted Platform Module (TPM v1.2), TOSHIBA ConfigFree®, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), TOSHIBA Speech System
Weight
Starting at 6.2 lbs.
Color
Titanium Silver
Standards
Energy Star Qualified, EPEAT™ Silver, AutoDesk® Inventor® certified, RoHS Compliant
Standard Limited Warranty
3-Yr Standard Limited Warranty, (1-Year on Battery)
MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.