Portégé® : A600 - A605-P200
Portégé® : A600
Intel® Centrino® 2 Processor

  • Intel® Core™ 2 Duo Processor SU9400
  • Genuine Windows Vista® Home Premium (SP1, 32-bit)
  • 3GB PC6400 DDR2 800MHz SDRAM
  • Intel® Graphics Media Accelerator 4500MHD
  • 250GB HDD (5400rpm)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Dual-core Processor
    Webcam and Mic
    USB Sleep-and-Charge
    Face Recognition
    Memory Card Reader
    eSATA USB Combo Port
    Fingerprint Reader
    Energy Star Compliant
    LED Backlit Display
Circuit City

MSRP: $1,399.99

Average Customer Rating:

A605-P200 : Detailed Product Specs

Processor
Intel® Core™ 2 Duo Processor SU9400
Operating System
Genuine Windows Vista® Home Premium (SP1, 32-bit)
Memory Size
3GB
Memory Speed
PC6400 DDR2 800MHz SDRAM
Display Size
12.1" widescreen
Display Type
WXGA, WXGA LED Backlit
Display Resolution
1280x800
Graphics Engine
Intel® Graphics Media Accelerator 4500MHD
Graphics Memory
128MB-1340MB dynamically allocated shared graphics memory
Hard Drive Size
250GB
Hard Drive Speed
5400rpm
Secondary Hard Drive Size
None Available
Optical Drives
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive supporting up to 11 formats
Webcam
Webcam and microphone built into LCD bezel
Wireless LAN
Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
Bluetooth
No Bluetooth (No Antenna)
Inputs and Controls
85 key US keyboard, TouchPad™ pointing device, Toshiba Assist Button, Windows Mobility Center Button
Security and Protection
Finger Print Reader
LAN
10/100/1000 Ethernet LAN
Audio
Standard stereo speakers, Microphone jack (mono), Headphone jack (stereo), Built-in microphone
AC Adapter
45W (15V 3A) 100-240V AC Adapter
Battery
Li-Ion (5800mAh)
PC Express Slot
1-ExpressCard™ Slot
SmartCard Reader
No SmartCard Reader slot
Media
1-SD Slot
USB Ports
2-USB (2.0), 1-eSATA/USB (2.0) combo port with Sleep and Charge
Software
TOSHIBA ConfigFree®, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial), TOSHIBA Disc Creator, TOSHIBA DVD Player, Norton 360™ All-In-One Security (60-day Trial), Windows Live™ Writer, Windows Live™ Mail, Windows Live™ Home, Windows Live™ Photo Gallery, TOSHIBA Face Recognition, Microsoft® Works Version 9.0, Ulead® DVD MovieFactory® 5 for Toshiba
Weight
Starting at 3.22 lbs.
Color
Aluminum Silver
Standards
Energy Star Qualified, RoHS Compliant
Standard Limited Warranty
1-Yr Parts and Labor, 1-Year Battery
MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.