Satellite® : E105 - E105-S1602
Satellite® : E105

A Best Buy exclusive.

  • Intel® Core™2 Duo Processor P7350
  • Genuine Windows Vista® Home Premium (SP1, 64-bit)
  • 4GB PC6400 DDR2 800MHz SDRAM
  • Mobile Intel® Graphics Media Accelerator 4500MHD
  • 500GB HDD (5400rpm)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
Best Buy E105 Series

MSRP: $949.99

Average Customer Rating:

E105-S1602 : Detailed Product Specs

Processor
Intel® Core™2 Duo Processor P7350
Operating System
Genuine Windows Vista® Home Premium (SP1, 64-bit)
Memory Size
4GB
Memory Speed
PC6400 DDR2 800MHz SDRAM
Display Size
14.1" widescreen
Display Type
WXGA with TruBrite® Technology
Display Resolution
1280x800, Supports 720p content
Graphics Engine
Mobile Intel® Graphics Media Accelerator 4500MHD
Graphics Memory
128MB-1342MB dynamically allocated shared graphics memory
Hard Drive Size
500GB
Hard Drive Speed
5400rpm
Secondary Hard Drive Size
None Available
Optical Drives
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive supporting up to 11 formats
Webcam
Webcam and microphone built into LCD bezel
Wireless LAN
Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
Bluetooth
Bluetooth® V2.1 + EDR
Inputs and Controls
TouchPad™ pointing device, 85 key backlit US keyboard, Mute button, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)
Security and Protection
Finger Print Reader
LAN
10/100/1000 Ethernet LAN
Audio
Standard stereo speakers, Headphone jack (stereo), Microphone jack (mono)
AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (5000mAh)
Media
5-in-1 Bridge Media Adapter, S/P DIF output port (shared with headphone port)
USB Ports
2-USB (2.0) with Sleep and Charge, 1-eSATA/USB (2.0) combo port with Sleep and Charge
Regza Link
Regza Link (HDMI-CEC), 1080p support
Software
TOSHIBA ConfigFree®, Norton Antivirus™ (15 months), TOSHIBA Hard Drive Impact Sensor (3D sensor), Computrace LoJack® for Laptops (BIOS Enabled), TOSHIBA Disc Creator, Ulead® DVD MovieFactory® 5 for Toshiba, TOSHIBA DVD Player, PowerCinema for TOSHIBA, TOSHIBA Face Recognition, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial)
Weight
Starting at 4.99 lbs.
Color
Fusion™ finish — Copper Brown color
Standards
Energy Star Qualified, RoHS Compliant, EPEAT™ Gold
Standard Limited Warranty
2-Yr Standard Limited Warranty (including AC Adapter and Battery)
MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.