Satellite Pro® : L300 - L300-EZ1523
Satellite Pro® : L300
Intel® Centrino® Processor

Serious essentials, great performance

  • Intel® Core™2 Duo Processor T5870
  • Genuine Windows® XP Professional (SP3) with Recovery Media for Windows Vista Business (32-bit, SP1)
  • 2GB PC2-6400 DDR2 800MHz SDRAM
  • Mobile Intel® Graphics Media Accelerator 4500MHD
  • 250GB HDD (5400rpm)
  • DVD-SuperMulti drive (+/-R double layer)
  • Dual-core Processor
    Webcam and Mic
    Memory Card Reader

MSRP: $629.00

Average Customer Rating:

L300-EZ1523 : Detailed Product Specs

Processor
Intel® Core™2 Duo Processor T5870
Operating System
Genuine Windows® XP Professional (SP3) with Recovery Media for Windows Vista Business (32-bit, SP1)
Memory Size
2GB
Memory Speed
PC2-6400 DDR2 800MHz SDRAM
Display Size
15.4" widescreen
Display Type
WXGA with TruBrite® Technology
Display Resolution
1280x800
Graphics Engine
Mobile Intel® Graphics Media Accelerator 4500MHD
Graphics Memory
1024MB dynamically allocated shared graphics memory
Hard Drive Size
250GB
Hard Drive Speed
5400rpm
Secondary Hard Drive Size
None Available
Optical Drives
DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats
Webcam
Webcam and microphone built into LCD bezel
Wireless LAN
Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
Bluetooth
No Bluetooth (No Antenna)
Inputs and Controls
TouchPad™ pointing device, 86 key US keyboard
Modem
Modem
LAN
10/100 Ethernet LAN
Audio
Standard stereo speakers, Microphone jack (mono), Headphone jack (stereo)
AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (4000mAh, 6-Cell)
PC Express Slot
1-ExpressCard™ Slot
Media
Bridge Media Adapter
USB Ports
3-USB (2.0)
Software
TOSHIBA ConfigFree®, TOSHIBA Recovery Media Creator, TOSHIBA Disc Creator, TOSHIBA Speech System, TOSHIBA DVD Player, Google Picasa™, Norton Internet Suite™ (30-day trial), Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial)
Weight
Starting at 5.49 lbs.
Color
Titanium Silver
Standards
RoHS Compliant
Standard Limited Warranty
1-Yr Parts and Labor, 1-Year Battery
MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.