Serious essentials, great performance
- Intel® Core2 Duo Processor T6670
- Genuine Windows® XP Professional (SP3) with Recovery Media for Windows Vista Business (32-bit, SP1)
- 3GB PC2-6400 DDR2 800MHz SDRAM
- Mobile Intel® Graphics Media Accelerator 4500MHD
- 320GB HDD (5400rpm)
- DVD-SuperMulti drive (+/-R double layer)
-
Dual-core Processor
Webcam and Mic
Memory Card Reader
MSRP†: $729.00
Average Customer Rating:
L300-EZ1525 : Detailed Product Specs
- Processor
- Intel® Core2 Duo Processor T6670
- Operating System
- Genuine Windows® XP Professional (SP3) with Recovery Media for Windows Vista Business (32-bit, SP1)
- Memory Size
- 3GB
- Memory Speed
- PC2-6400 DDR2 800MHz SDRAM
- Display Size
- 15.4" widescreen
- Display Type
- WXGA with TruBrite® Technology
- Display Resolution
- 1280x800
- Graphics Engine
- Mobile Intel® Graphics Media Accelerator 4500MHD
- Graphics Memory
- 1024MB dynamically allocated shared graphics memory
- Hard Drive Size
- 320GB
- Hard Drive Speed
- 5400rpm
- Secondary Hard Drive Size
- None Available
- Optical Drives
- DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats
- Webcam
- Webcam and microphone built into LCD bezel
- Wireless LAN
- Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
- Bluetooth
- No Bluetooth (No Antenna)
- Inputs and Controls
- TouchPad pointing device, 86 key US keyboard
- Modem
- Modem
- LAN
- 10/100 Ethernet LAN
- Audio
- Standard stereo speakers, Microphone jack (mono), Headphone jack (stereo)
- AC Adapter
- 75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (4000mAh, 6-Cell)
- PC Express Slot
- 1-ExpressCard Slot
- Media
- Bridge Media Adapter
- USB Ports
- 3-USB (2.0)
- Software
- TOSHIBA ConfigFree®, TOSHIBA Recovery Media Creator, TOSHIBA Disc Creator, TOSHIBA Speech System, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Google Picasa, Norton Internet Suite (30-day trial), InterVideo® WinDVD®
- Weight
- Starting at 5.49 lbs.
- Color
- Titanium Silver
- Standards
- RoHS Compliant
- Standard Limited Warranty
- 1-Yr Parts and Labor, 1-Year Battery
†MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.