Tecra® : M10 - M10-S3411
Tecra® : M10
Intel® Centrino® 2 with vPro™ Processor

Durable and highly mobile

  • Intel® Core™2 Duo Processor P8600
  • Genuine Windows Vista® Business 32-bit, SP1 with downgrade media for Windows® XP Professional
    Genuine Windows Vista® Business 64-bit, SP1 with downgrade media for Windows® XP Professional
  • 2GB PC2-6400 DDR2 800MHz SDRAM
  • Mobile Intel® Graphics Media Accelerator 4500MHD
  • 160GB HDD (5400rpm)
  • DVD-SuperMulti drive (+/-R double layer)
  • Webcam and Mic
    Bluetooth®
    Memory Card Reader
    Active Management Technology
    Fingerprint Reader
    Hard Drive Impact Sensor
    EasyGuard® Technology
    Energy Star Compliant
    Smart Card Reader
    EPEAT™ Gold Compliant
    PC Health Monitor

MSRP: $1,199.00

M10-S3411 : Detailed Product Specs

Processor
Intel® Core™2 Duo Processor P8600
Operating System
Genuine Windows Vista® Business 32-bit, SP1 with downgrade media for Windows® XP Professional
Genuine Windows Vista® Business 64-bit, SP1 with downgrade media for Windows® XP Professional
Memory Size
2GB
Memory Speed
PC2-6400 DDR2 800MHz SDRAM
Display Size
14.1" widescreen
Display Type
TFT active-matrix LCD , WXGA+
Display Resolution
1440x900
Graphics Engine
Mobile Intel® Graphics Media Accelerator 4500MHD
Graphics Memory
128MB-820MB dynamically allocated shared graphics memory
Hard Drive Size
160GB
Hard Drive Speed
5400rpm
Secondary Hard Drive Size
None Available
Optical Drives
DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats
Webcam
Webcam and microphone built into LCD bezel
Wireless LAN
Intel® Wi-Fi Link 5100AGN (1x2)
Bluetooth
Bluetooth® V2.1 + EDR
Inputs and Controls
86 key US keyboard, Toshiba Accupoint® II and TouchPad™ dual pointing device, Toshiba Assist Button, Windows Mobility Center Button
Security and Protection
Finger Print Reader, SmartCard Reader, Bluetooth Key Logon, Multiple-Level Password Utilities, Password Security, Reinforced Security Cable Lock Slot
Modem
Modem
LAN
Intel® 82567LM Gigabit Network Connection
Audio
Standard stereo speakers, Headphone jack (stereo), Built-in microphone
AC Adapter
75W (15V 5.0A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (5100mAh)
Battery Life
Up to 2.96 hours
PC Card Slots
1-Type II PC Card Slot
PC Express Slot
No PC Express Slot
SmartCard Reader
1-SmartCard Reader slot
Media
Bridge Media Adapter
USB Ports
3-USB (2.0), 1-eSATA/USB (2.0) combo port with Sleep and Charge
iLINK
i.LINK™ IEEE-1394
Serial Port
Serial port
Docking Connector
Docking Connector
Software
Infineon® TPM Software Professional Package, Google Picasa™, Presto! Biz Card, Norton Internet Security™ 2008 (60 day trial), AuthenTec EntréPad® TrueSuite® technology, TOSHIBA DVD Player, TOSHIBA ConfigFree®, TOSHIBA Speech System, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Trusted Platform Module (TPM v1.2)
Weight
Starting at 5.38 lbs.
Color
Titanium Silver
Standards
Energy Star Qualified, EPEAT™ Silver, RoHS Compliant
Standard Limited Warranty
3-Yr Standard Limited Warranty, (1-Year on Battery)
MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.