Portégé® : M750 - M750-S7213
Portégé® : M750
Intel® Centrino® 2 with vPro™ Processor

  • Intel® Core™2 Duo Processor T9400
  • Genuine Windows Vista® Business with Recovery media for Windows XP Tablet PC Edition
  • 2GB PC6400 DDR2 800MHz SDRAM
  • Mobile Intel® Graphics Media Accelerator 4500MHD
  • 160GB HDD (7200rpm)
  • Ultra SlimBay DVD-SuperMulti drive (+/-R double layer)
  • eSATA USB Combo Port
    Webcam and Mic
    USB Sleep-and-Charge
    Transreflective Indoor/Outdoor Display
    Touch Screen
    Tablet PC
    Memory Card Reader
    LED Backlit Display
    Hard Drive Impact Sensor
    Fingerprint Reader
    Energy Star Compliant
    EasyGuard® Technology
    Bluetooth®
    Active Management Technology
    7200 RPM Hard Drive

MSRP: $1,799.00

Average Customer Rating:

M750-S7213 : Detailed Product Specs

Processor
Intel® Core™2 Duo Processor T9400
Operating System
Genuine Windows Vista® Business with Recovery media for Windows XP Tablet PC Edition
Memory Size
2GB
Memory Speed
PC6400 DDR2 800MHz SDRAM
Display Size
12.1" widescreen
Display Type
WXGA LED Backlight Display supporting digital pen and touch screen with indoor/outdoor viewing
Display Resolution
1280x800
Graphics Engine
Mobile Intel® Graphics Media Accelerator 4500MHD
Graphics Memory
128MB-820MB dynamically allocated shared graphics memory
Hard Drive Size
160GB
Hard Drive Speed
7200rpm
Secondary Hard Drive Size
None Available
Optical Drives
Ultra SlimBay DVD-SuperMulti drive (+/-R double layer) supporting 11 formats
Webcam
Webcam and microphone built into LCD bezel
Wireless LAN
Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
Bluetooth
Bluetooth® V2.1 + EDR
Inputs and Controls
85 key US keyboard, TouchPad™ pointing device, Toshiba Assist Button, Windows Security button, Windows Mobility Center Button
Security and Protection
Finger Print Reader, Multiple-Level Password Utilities, Reinforced Security Cable Lock Slot
LAN
Intel® 82567LM Gigabit Network Connection
Audio
Standard stereo speakers, Built-in microphone, Headphone jack (stereo), Microphone jack (mono)
AC Adapter
75W (15V 5.0A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (4700mAh)
Battery Life
Up to 5.03 hours
PC Card Slots
1-Type II PC Card Slot
PC Express Slot
No PC Express Slot
Media
Bridge Media Adapter
USB Ports
2-USB (2.0), 1-eSATA/USB (2.0) combo port with Sleep and Charge
iLINK
i.LINK™ IEEE-1394
Docking Connector
Docking Connector
Software
Infineon® TPM Software Professional Package, TOSHIBA Security Assist, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Norton Internet Security™ 2008 (60 day trial), AuthenTec EntréPad® TrueSuite® technology, Google Picasa™, Trusted Platform Module (TPM v1.2), TOSHIBA Recovery Media Creator, TOSHIBA Management Console, TOSHIBA ConfigFree®, TOSHIBA Disc Creator, Microsoft® Office OneNote® 2007
Weight
Starting at 4.6 lbs.
Color
Titanium Silver
Standards
Energy Star Qualified, RoHS Compliant, EPEAT™ Gold
Standard Limited Warranty
3-Yr Standard Limited Warranty, (1-Year on Battery)
MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.