Small in hand. Big on style.
- Intel® Atom Processor N280
- Genuine Windows® XP Home Edition (SP3)
- 1GB DDR2 533MHz memory
- Intel® Graphics Media Accelerator GMA950
- 160GB HDD (5400rpm)
- Sold Separately: Toshiba USB Portable DVD SuperMulti Drive
MSRP†: $399.99
Average Customer Rating:
mini NB205-N313P : Detailed Product Specs
- Processor
- Intel® Atom Processor N280
- Operating System
- Genuine Windows® XP Home Edition (SP3)
- Memory Size
- 1GB
- Memory Speed
- DDR2 533MHz
- Display Size
- 10.1" widescreen
- Display Type
- WSVGA TruBrite® Backlit LED
- Display Resolution
- 1024x600
- Graphics Engine
- Intel® Graphics Media Accelerator GMA950
- Graphics Memory
- 64MB-251MB dynamically allocated shared graphics memory
- Hard Drive Size
- 160GB
- Hard Drive Speed
- 5400rpm
- Secondary Hard Drive Size
- None Available
- Optical Drives
- Sold Separately: Toshiba Portable USB DVD SuperMulti Drive
- Webcam
- Webcam and microphone built into LCD bezel
- Wireless LAN
- Atheros® Wireless LAN (802.11b/g)
- Bluetooth
- Bluetooth® V2.1 + EDR
- Inputs and Controls
- 85 key US keyboard, TouchPad pointing device
- Security and Protection
- Security Cable Lock Slot, HDD Recovery
- Modem
- No Modem port
- LAN
- 10/100 Ethernet LAN
- Audio
- Headphone jack (stereo), Built-in monaural speaker, Microphone jack (mono)
- AC Adapter
- 30W (19V 1.58A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (5800mAh, 6-Cell)
- Battery Life
- Up to 9.08 hours
- PC Express Slot
- No PC Express Slot
- SmartCard Reader
- No SmartCard Reader slot
- Media
- Bridge Media Adapter
- USB Ports
- 2-USB (2.0), 1-USB (2.0) with Sleep and Charge
- Software
- TOSHIBA ConfigFree®, Microsoft® Works Version 9.0, Hard disc (HDD) recovery, Norton Internet Security 2009 (30 day trial)
- Weight
- Starting at 2.93 lbs.
- Color
- Texture Finish in Posh Pink
- Standards
- Energy Star Qualified, EPEAT Gold, RoHS Compliant
- Standard Limited Warranty
- 1-Yr Parts and Labor, 1-Year Battery
- External Disk Drives (Sold separately)
- Sold Separately: External SelectBay DVD SuperMulti Drive
†MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.