- Intel® Core 2 Duo Processor SP9300
- Genuine Windows Vista® Business 32-bit, SP1 with downgrade media for Windows® XP Professional
Genuine Windows Vista® Business 64-bit, SP1 with downgrade media for Windows® XP Professional
- 3GB PC2-6400 DDR2 800MHz SDRAM
- NVIDIA® Quadro® NVS 150M
- 160GB HDD (7200rpm)
- DVD-SuperMulti drive (+/-R double layer)
-
Dual-core Processor
Webcam and Mic
USB Sleep-and-Charge
Bluetooth®
Extended Battery Life
7200 RPM Hard Drive
Memory Card Reader
eSATA USB Combo Port
Active Management Technology
Fingerprint Reader
EasyGuard® Technology
Energy Star Compliant
1GB Ethernet
Advanced/Discrete Graphics
LED Backlit Display
MSRP†: $1,549.00
Average Customer Rating:
R10-S4401 : Detailed Product Specs
- Processor
- Intel® Core 2 Duo Processor SP9300
- Operating System
- Genuine Windows Vista® Business 32-bit, SP1 with downgrade media for Windows® XP Professional
Genuine Windows Vista® Business 64-bit, SP1 with downgrade media for Windows® XP Professional
- Memory Size
- 3GB
- Memory Speed
- PC2-6400 DDR2 800MHz SDRAM
- Display Size
- 14.1" widescreen
- Display Type
- WXGA LED Backlit
- Display Resolution
- 1280x800
- Graphics Engine
- NVIDIA® Quadro® NVS 150M
- Graphics Memory
- 128MB
- Hard Drive Size
- 160GB
- Hard Drive Speed
- 7200rpm
- Secondary Hard Drive Size
- None Available
- Optical Drives
- DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats
- Webcam
- Webcam and microphone built into LCD bezel
- Wireless LAN
- Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
- Bluetooth
- Bluetooth® V2.1 + EDR
- Inputs and Controls
- 85 key US keyboard, Toshiba Assist Button, Windows Mobility Center Button
- Security and Protection
- Finger Print Reader, Multiple-Level Password Utilities, Reinforced Security Cable Lock Slot
- LAN
- Intel® 82567LM Gigabit Network Connection
- Audio
- Standard stereo speakers, Built-in microphone, Microphone jack (mono), Headphone jack (stereo)
- AC Adapter
- 75W (15V 5.0A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (5100mAh)
- Battery Life
- Up to 5.48 hours
- PC Express Slot
- 1-ExpressCard Slot
- Media
- 1-SD Slot
- USB Ports
- 2-USB (2.0), 1-eSATA/USB (2.0) combo port with Sleep and Charge
- Docking Connector
- Docking Connector
- Software
- Infineon® TPM Software Professional Package, TOSHIBA Speech System, InterVideo® WinDVD®, Trusted Platform Module (TPM v1.2), TOSHIBA DVD Player, AuthenTec EntréPad® TrueSuite® technology, Norton Internet Security 2008 (60 day trial), Google Picasa, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), TOSHIBA ConfigFree®
- Weight
- Starting at 4.34 lbs.
- Color
- Aluminum Silver
- Standards
- Energy Star Qualified, RoHS Compliant, EPEAT Silver
- Standard Limited Warranty
- 3-Yr Standard Limited Warranty, (1-Year on Battery)
†MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.