Portégé® : R600 - R600-ST4203
Portégé® : R600
Intel® Centrino® 2 Processor

  • Intel® Core™ 2 Duo Processor SU9400
  • Genuine Windows Vista® Business 32-bit, SP1 with downgrade media for Windows® XP Professional
    Genuine Windows Vista® Business 64-bit, SP1 with downgrade media for Windows® XP Professional
  • 3GB PC2-6400 DDR2 800MHz SDRAM
  • Mobile Intel® Graphics Media Accelerator 4500MHD
  • 512GB Solid State Drive (Serial ATA, SSD)
  • DVD SuperMulti (+/-R single layer) drive
  • Solid State Drive
    Webcam and Mic
    USB Sleep-and-Charge
    Bluetooth®
    eSATA USB Combo Port
    Fingerprint Reader
    EasyGuard® Technology
    Energy Star Compliant
    EPEAT™ Gold Compliant
    Transreflective Indoor/Outdoor Display

MSRP: $3,499.99

Average Customer Rating:

R600-ST4203 : Detailed Product Specs

Processor
Intel® Core™ 2 Duo Processor SU9400
Operating System
Genuine Windows Vista® Business 32-bit, SP1 with downgrade media for Windows® XP Professional
Genuine Windows Vista® Business 64-bit, SP1 with downgrade media for Windows® XP Professional
Memory Size
3GB
Memory Speed
PC2-6400 DDR2 800MHz SDRAM
Display Size
12.1" widescreen
Display Type
WXGA with High Brightness, Transreflective type, LED sidelight
Display Resolution
1280x800
Graphics Engine
Mobile Intel® Graphics Media Accelerator 4500MHD
Graphics Memory
128MB-1340MB dynamically allocated shared graphics memory
Hard Drive Size
512GB Solid State Drive (Serial ATA, SSD)
Secondary Hard Drive Size
None Available
Optical Drives
DVD SuperMulti (+/-R) drive supporting up to 9 formats
Webcam
Webcam and microphone built into LCD bezel
Wireless LAN
Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
Bluetooth
Bluetooth® V2.1 + EDR
Inputs and Controls
85 key US keyboard, Toshiba Outdoor Display Switch, Toshiba Assist Button, TouchPad™ pointing device
Security and Protection
Finger Print Reader, Multiple-Level Password Utilities
LAN
Intel® PRO/1000 - 10/100/1000 Ethernet
Audio
Built-in microphone, Microphone jack (mono), Built-in monaural speaker, Headphone jack (stereo)
AC Adapter
45W (15V 3A) 100-240V AC Adapter
Battery
Li-Ion (5800mAh)
Battery Life
Up to 7.53 hours
PC Express Slot
1-ExpressCard™ Slot
SmartCard Reader
No SmartCard Reader slot
Media
Secure Digital (SDHC) slot
USB Ports
2-USB (2.0), 1-eSATA/USB (2.0) combo port with Sleep and Charge
Docking Connector
Docking Connector
Software
Infineon® TPM Software Professional Package, TOSHIBA Security Assist, Ulead® DVD MovieFactory® for Toshiba, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Norton Internet Security™ 2008 (60 day trial), Google Picasa™, AuthenTec EntréPad® TruePrint® technology, Trusted Platform Module (TPM v1.2), InterVideo® WinDVD®, TOSHIBA Recovery Media Creator, TOSHIBA Management Console, TOSHIBA ConfigFree®, TOSHIBA Disc Creator
Weight
Starting at 2.46 lbs.
Color
Aluminum Silver
Standards
RoHS Compliant, Energy Star Qualified, EPEAT™ Gold
Standard Limited Warranty
3-Yr Standard Limited Warranty, (1-Year on Battery)
MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.