Projectors TDP-EX20U - Write a Review Close

conference-room : TDP-EX20U

  • Choose a Model
  • TDP-EX20U
  • TDP-EW25U
  • TDP-TW420U
  • TDP-T420U
  • TDP-WX5400U
  • TLP-XC2500AU
PRINT Print

Huge Picture in a Short Distance
TDP-EX20U
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page

Outstanding Image Quality
and Performance

  • Extreme Short Projection (ESP) capabilities
  • Integrated 802.11b/g wireless functionality
  • Microsoft Windows Vista® network capable
  • XGA (1024 x 768) resolution
  • 2300 ANSI lumens
  • 2000:1 contrast ratio
  • 1.9' - 4.9' projection distance
  • 40" - 100" image size (diagonal)

MSRP: $1,369.00

Be the first to write a review



Ready to Buy? You've got options
Buy from an online retailer
Award-Winning
The TDP-EX20U won the 5-Star Editor's Choice Award from HardwareGeeks.com
HardwareGeeks.com
TDP-PX10U
Extreme Short Projection
(ESP) capabilities
When you're in a cramped classroom or conference room and want to avoid obstacles or the "tangle factor" of cables, the TDP-EX20U really shines, letting you cast a very large image like a 60" image from just 2.9 feet away. Ideal for ceiling-mounted installations, too.
Integrated 802.11b/g wireless
The built-in wireless capabilities on the TDP-EX20U means faster set-up time, and lets you easily connect to the projector from anywhere in the room. You can also switch presenters without fumbling with cables. Wireless is the way to go.
Windows Vista® networking capable
The TDP-EX20U can be monitored and controlled remotely by an IT administrator, which makes it ideal for more permanent or unattended installations. It also allows for easy transfer of presentation data, such as JPEGs and other large files, across the network.

TDP-EX20U : Detailed Product Specs

Projector Type

Conference Room

Display Technolgy: Shape

0.55" DMD DLP®

Display Technology: No. of Pixels

786,432 (1024 x 768)

Projector Lens: Standard Lens

Fixed zoom / Manual Focus

Projector Lens: F/f (mm)

F = 2.6, f = 8.37

Aspect Ratio

4:3 (16:9 switchable)

Light Source

275W (220W in low mode)

Brightness

2300 ANSI lumens

Native Resolution

XGA (1024 x 768)

Wireless Technology*

IEEE 802.11b/g

Color Reproduction

Full 16.7 Million Colors

Contrast Ratio

2000:1

Projection Screen Size

40" - 100" diagonal

Projection Distance

1.9 ft - 4.9 ft

Throw Ratio

0.74

Projection Placement

Ceiling Mounted Front/Rear Projection, Floor Mounted Front/Rear Projection

Optical Offset

130%

Compatible Scanning Frequency: Horizontal (kHz)

15 - 120kHz

Compatible Scanning Frequency: Vertical (Hz)

50 - 150Hz

Input Terminal: RGB 1

2 x D-sub 15 (dual use for Computer 1 / 2 input & Component Video)

Input Terminal: Video

1 x RCA for composite video, 1x S-Video

Input Terminal: RGB Audio

1x stereo mini-jack

Input Terminal: Video Audio

2x RCA jacks (L/R)

Input Signal Format: Video

NTSC, PAL, SECAM

Input Signal Format: Color Difference

HDTV/DTV (480p/480i/576i/576p/720p/1080i), DVD

Input Signal Format: RGB

VGA, SXGA (compressed), UXGA (compressed), XGA (native), SVGA

Output Terminal: Audio

1x stereo mini-jack (variable output)

Output Terminal: RGB

1x D-sub 15-pin

Other Terminal

USB: 1x USB port, RS232: 1x D-sub 9-pin, RJ45: 1x RJ-45 networking terminal (Windows® Vista network capable)

Picture Color Enhancer

DLP® Briliant Color™ Technolgy, Toshiba Natural Color Enhancer4

Digital Keystone Correction

Auto Vertical +/- 18°

Auto Set

Yes

Internal Speaker

1.0W Monaural

Noise Level

33dB (29dB in low mode)

Projector External Dimensions (WxHxD)*

13.3" x 5.2" x 10.5"

Projector Weight*

9.2 lbs.

Power Consumption

385W

Power Source

AC:100-240V, 50/60Hz

Service Replacement Lamp

TLP-LW15

Box Contents

Power cord, RGB cable, CD-ROM, User's Manual, Soft Carrying Bag, Mouse remote control with laser pointer

RoHS Compliance*

Yes

Projector Warranty*

Lamp: 1-Year Standard Limited Warranty or 500 hours, whichever comes first, Projector: 3-Years Parts and Labor Standard Limited Warranty


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.