Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com
Projectors TDP-T420U - Write a Review Close

conference-room : TDP-T420U

  • Choose a Model
  • TDP-T420U
  • TLP-XC2500AU
PRINT Print

Make the Room Come Alive
TDP-T420U
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page

make the room. come alive.

  • Amazing 4000 ANSI lumens of brightness
  • Easy setup and operation
  • XGA (1024 x 768) resolution
  • 2000:1 contrast ratio
  • Rock solid reliability with DLP® technology

MSRP: $2,359.00

Be the first to write a review




TDP-T420U
Exceptional Brightness
How brilliant is this projector series? With an incredible 4000 ANSI lumens of brightness at your disposal you’ll wake up even the largest conference room or convention hall. And to ensure no one falls asleep you can give any presentation?anytime, anywhere?with the lights on or the blinds wide open.
Easy Set–up and Operation
Right out of the box the TDP–T420U projector is ready when you are—with features like one–touch auto set–up and automatic angle correction. Plus, it comes with a fully loaded remote so you can work the room, not the projector.
Extensive Connectivity
Options
This HDTV/DTV compatible projector integrates the data, video and audio features necessary for high-end multimedia presentations. It comes packaged in a sleek, high-tech casing with multiple inputs and connection sources. It also comes with unique features such as auto keystone correction, digital zoom and auto set which allows you to automatically synchronize the setting between your PC and the projector.

TDP-T420U : Detailed Product Specs

Projector Type

Conference Room

Display Technolgy: Shape

0.7" DMD DLP®

Display Technology: No. of Pixels

786,432 (1024 x 768)

Projector Lens: Standard Lens

1.2x manual zoom/manual focus

Projector Lens: F/f (mm)

F = 2.3 - 2.47, f = 22.97 - 27.56mm

Light Source

275W (220W in low mode)

Brightness

4000 ANSI Lumens

Native Resolution

XGA (1024 x 768)

Color Reproduction

Full 16.7 Million Colors

Contrast Ratio

2000:1

Projection Screen Size

40" - 300" diagonal

Projection Distance

4.3' - 32.8' (Wide) / 5.1' - 39.4' (Tele)

Throw Ratio

1.62 - 1.95:1

Projection Placement

Ceiling Mounted Front/Rear Projection, Floor Mounted Front/Rear Projection

Optical Offset

100%

Compatible Scanning Frequency: Horizontal (kHz)

15 - 120kHz

Compatible Scanning Frequency: Vertical (Hz)

50 - 150Hz

Input Terminal: RGB 1

1 x D-sub 15, 1x DVI-I

Input Terminal: Video

1 x RCA for composite video, 1x S-Video

Input Terminal: RGB Audio

2x stereo mini-jack

Input Terminal: Video Audio

1x RCA (L/R)

Input Signal Format: Video

NTSC, PAL, SECAM

Input Signal Format: Color Difference

HDTV/DTV (480p/480i/576i/576p/720p/1080i/1080p)

Input Signal Format: RGB

VGA, XGA (true), SVGA, SXGA (compressed), UXGA (compressed)

Output Terminal: Audio

1x stereo mini-jack (variable output)

Output Terminal: RGB

1x D-sub 15-pin

Other Terminal

RS232: 1x D-sub 9-pin

Picture Color Enhancer

Toshiba Natural Color Enhancer4

Digital Keystone Correction

Auto Vertical +/- 40°

Auto Set

Yes

Internal Speaker

1.0W Monaural

Noise Level

33dB (29dB in low mode)

Projector External Dimensions (WxHxD)*

13.3" x 5.0" x 10.9"

Projector Weight*

9.5 lbs.

Power Consumption

385W

Power Source

AC:100-240V, 50/60Hz

Service Replacement Lamp

TLP-LW23

Lamp Life

Up to 2000 hours (up to 3000 hours in Eco mode)

Box Contents

Power cord, Mouse IR Receiver, RGB cable, CD-ROM, Mouse remote control with batteries, User's Manual, Soft Carrying Bag

RoHS Compliance*

Yes

Projector Warranty*

Lamp: 1-Year Standard Limited Warranty or 500 hours, whichever comes first, Projector: 3-Years Parts and Labor Standard Limited Warranty


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube