Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com
Projectors TLP-XC2500AU - Write a Review Close

conference-room : TLP-XC2500AU

  • Choose a Model
  • TDP-T420U
  • TLP-XC2500AU
PRINT Print
Picture Perfect Presentations
TLP-XC2500AU
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page

The ultimate in quality
and performance.

  • Built–in document camera
  • Automatic keystone correction
  • XGA (1024 x 768) resolution
  • 2500 ANSI lumens
  • 400:1 contrast ratio
  • 3.8' to 28.9' projection distance
  • 40" - 300" image size (diagonal)

MSRP: $1,499.00

Average Customer Rating:

Read Reviews (1)  /  Write Reviews



TLP–XC2500AU
3–megapixel document camera
Now you can capture their attention by capturing real–world objects and incorporating them right into your presentation. Mark–up paper documents in group editing sessions. Give product demos using actual products. Brainstorm with virtual white boarding. You'll enjoy a whole new world of possibilities.
Automatic keystone correction
How often do you find a perfectly flat surface to place your projector? Hardly ever. But on slanted surfaces this machine automatically squares the projection image for you–up to 30°.
That's just part of what makes the TLP–XC2500AU easy to set up.
3,000–hour lamp life
Put the TLP–XC2500AU in the Eco Mode and its lamp can last up to an incredible 3,000 hours! However you do the math, it's pretty certain you won't be replacing a bulb anytime soon.

TLP-XC2500AU : Detailed Product Specs

Projector Type

Conference Room

Display Technolgy: Shape

0.63" LCD

Display Technology: No. of Pixels

786,432 (1024 x 768)

Projector Lens: Standard Lens

1.2x manual zoom/manual focus

Projector Lens: F/f (mm)

F = 1.6 - 1.89, f = 18.6 - 22.3mm

Light Source

200W (160W in low mode)

Brightness

2500 ANSI lumens

Native Resolution

XGA (1024 x 768)

Color Reproduction

Full 16.7 Million Colors

Contrast Ratio

400:1

Projection Screen Size

40" - 300" diagonal

Projection Distance

3.8 ft - 28.9 ft

Compatible Scanning Frequency: Horizontal (kHz)

15.63 - 106.25kHz

Compatible Scanning Frequency: Vertical (Hz)

50 - 85Hz

Input Terminal: RGB 1

1 x D-sub 15

Input Terminal: Video

1 x RCA for composite video, 1x S-Video

Input Terminal: RGB Audio

1x stereo mini-jack

Input Terminal: Video Audio

1x RCA (L/R)

Input Signal Format: Video

NTSC, PAL, SECAM

Input Signal Format: Color Difference

HDTV/DTV (480p/480i/576i/576p/720p/1080i)

Input Signal Format: RGB

VGA, SXGA (compressed), SVGA, XGA (native), UXGA (compressed)

Output Terminal: Audio

1x stereo mini-jack (variable output)

Output Terminal: RGB

1x D-sub 15 terminal share with In/Out

Other Terminal

RS-232: 1x mini DIN 8-pin

Document Camera: Lens

F= 3.0, f=9.6 mm

Document Camera: Focus

Manual

Document Camera: Zoom

None (adjust with the distance from the object)

Document Camera: Image Pick-Up Device

3-million pixel 1/2" color CMOS Sensor

Document Camera: Pixels

QXGA (horizontal 2048 x vertical 1536)

Document Camera: White Balance

Auto/Lock

Document Camera: Illumination

High brightness LED illumination

Document Camera: Mechanism

Arm Type

Picture Color Enhancer

Toshiba Natural Color Enhancer3

Digital Keystone Correction

Auto Vertical +/- 30°

Auto Set

Yes

Internal Speaker

1.0W Monaural

Noise Level

36dB (31dB in low mode)

Projector External Dimensions (WxHxD)*

14.6" x 9.8" x 3.6"

Projector Weight*

8.8 lbs.

Power Consumption

300W

Power Source

AC:100-240V, 50/60Hz

Service Replacement Lamp

TLP-LW11

Box Contents

Power cord, RGB cable, CD-ROM, User's Manual, Soft Carrying Bag, Two size AAA batteries, Mouse remote control with laser pointer, Mouse remote control receiver

RoHS Compliance*

Yes

Projector Warranty*

Lamp: 1-Year Standard Limited Warranty or 500 hours, whichever comes first, Projector: 3-Years Parts and Labor Standard Limited Warranty


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube