Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com
Projectors TDP-ET10U - Write a Review Close

Mobile : TDP-ET10U

  • Choose a Model
  • TDP-ET10U
  • TDP-XP2U
PRINT Print

Make a big splash in a very small space. TDP-ET10U Mobile Projector

TDP-ET10U Mobile Projector
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page

Use It Anywhere

  • Extensive multimedia connections
  • HDTV/DTV compatible
  • Extreme short projection: 100" diagonal from 4-ft away
  • Contrast Ratio 1500:1
  • Easy setup and operatioin
  • Built-in 5.1-channel Dolby Pro Logic surround sound

MSRP: $499.99

Be the first to write a review



Projector Distance Calculator
TDP-ET10U Mobile Projector

All-in-one multimedia features
Full Dolby® 5.1 surround sound with a booming subwoofer, plus vibrant DLP® display make the TDP-ET10U ideal for movie nights, sports parties, gaming and more powerful presentations. And with advanced A/V ports like HDMI, this multimedia performer expands your possibilities by letting you connect with set-top boxes, receivers, speakers and monitors too.

Super Close Projection™
Thanks to extreme short projection capabilities this projector can produce up to a 100-inch screen image from just four feet. That’s important in cramped classroom or family room conditions, for reducing cable clutter, or eliminating annoying shadows and glare when working the front of the room.

Head-turning design
With its sleek black piano finish and uncommonly graceful lines, the TDP-ET10U stands apart from most other projectors. It not only puts on a great show. But it’s also something you’ll be proud to place in your living room. It makes a fine first impression when it comes to business presentations. And it can really light up a classroom.

TDP-ET10U : Detailed Product Specs

Projector Type

Mobile

Display Technolgy: Shape

0.55" DMD DLP®

Projector Lens: Standard Lens

Off set 130-degree

Projector Lens: F/f (mm)

F = 2.5 - 2.7, f = 7.56mm manual focus

Aspect Ratio

16:9 switchable to 4:3

Brightness

1100 lumens

Native Resolution

Real Wide Panel 854 x 480 (480p)

Color Reproduction

Full 16.7 Million Colors

Contrast Ratio

1500:1

Projection Screen Size

38" -134" diagonal

Projection Distance

1.6 ft - 6.2 ft

Projection Placement

Floor Mounted Front/Rear Projection

Optical Offset

130%

Compatible Scanning Frequency: Horizontal (kHz)

15 - 82kHz

Compatible Scanning Frequency: Vertical (Hz)

15 - 85Hz

Input Terminal: RGB 1

1 x D-sub 15

Input Terminal: Video

1 x RCA for composite video, 1x S-Video

Input Terminal: Component Video

3x RCA jack

Input Terminal: RGB Audio

1x stereo mini-jack

Input Terminal: HDMI

1x HDMI

Input Terminal: Coaxial Audio In

1 x Coaxial Audio-in

Input Signal Format: Video

NTSC, PAL, SECAM

Input Signal Format: HDTV

720p, 1080i

Input Signal Format: Component Video

480p/480i/576p/576i

Input Signal Format: RGB

XGA (compressed), SXGA (compressed), SVGA (compressed), WVGA (native)

Output Terminal: Audio

1 x Coaxial Audio-out

Other Terminal

RS232: 1x D-sub 9-pin

Digital Keystone Correction

Vertical +/- 40°, Horizontal +/- 30°

Internal Speaker

Integrated 5.1 channel Dolby® digital surround

Noise Level

36dB (33dB in low mode)

Projector External Dimensions (WxHxD)*

12.7" x 13.5 x 6.1"

Projector Weight*

10.6 lbs.

Power Consumption

340W

Power Source

AC:100-240V, 50/60Hz

Service Replacement Lamp

TLPL-ET10

Box Contents

Power cord, Remote Control with Batteries, CD-ROM, User's Manual

RoHS Compliance*

Yes

Projector Warranty*

Lamp: 90 day Standard Limited Warranty or 500 hours, whichever comes first, Projector: 1-Year Parts and Labor Standard Limited Warranty


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube