Projectors TLP-X200U - Write a Review Close

Mobile : TLP-X200U

  • Choose a Model
  • TDP-ET10U
  • TDP-F10U
  • TDP-SP1U
  • TDP-XP1U
  • TDP-XP2U
  • TLP-X200U
PRINT Print

TLP-X200U Mobile Projector — the voice of excellence.

TLP-X200U
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

Discover world’s-first convenience and multi-screen impact

  • World’s-first with voice guidance
  • Closed caption functionality
  • Wired and wireless LAN-capable
  • Slim, light and compact
  • XGA (1024 x 768) resolution
  • 3000 ANSI lumens
  • 600:1 contrast ratio

MSRP: $1,619.00

Be the first to write a review



Ready to Buy? You've got options
Buy from an online retailer

Convenient Voice Guidance

The TLP-X200U is the world’s first projector that guides you through operating instructions, and provides you with system alerts, using voice technology. Ideal for non-technical people, this Toshiba innovation makes running and maintaining the machine so much easier. It just doesn’t get more convenient than this.

Closed Captioning

You’ve seen it in movies and on TV. Now bring it to your living room or conference room. Closed caption capabilities on the TLP-X200U are ideal for those who may be hard of hearing, learning a new language, just beginning to read, watching in a noisy environment, and so on. You’ll be amazed at how many different uses you’ll find for this feature.

Wireless + Wired Networking

Along with its other conveniences―like auto set-up, quick power shutdown and a USB port for “PC-free” shows, this projector also makes it easier to get started or change presenters thanks to onboard wireless. Plus, its networking capabilities keep user intervention down by letting IT monitor the machine remotely. Uncabled and undistracted, you’ll be unbelievably more effective.

TLP-X200U

TLP-X200U : Detailed Product Specs

Projector Type

Mobile

Display Technolgy: Shape

0.7" 3LCD

Display Technology: No. of Pixels

786,432 (1024 x 768)

Projector Lens: Standard Lens

1.2x manual zoom/manual focus

Projector Lens: F/f (mm)

F = 1.6 - 1.76, f = 21.5 - 25.8mm

Aspect Ratio

4:3

Light Source

180W (136W in low mode)

Lamp Life

Up to 2000 hours (up to 3000 hours in Eco mode)

Brightness

3000 ANSI lumens

Native Resolution

XGA (1024 x 768)

Wireless Technology*

IEEE 802.11 b/g (Windows Vista® network compatible)

Color Reproduction

Full 16.7 Million Colors

Contrast Ratio

600:1

Projection Screen Size

30" - 300" diagonal

Projection Distance

2.9 ft - 35.9 ft

Throw Ratio

1.48 - 1.77:1

Projection Placement

Front

Compatible Scanning Frequency: Horizontal (kHz)

15.63 - 106.25kHz

Compatible Scanning Frequency: Vertical (Hz)

50 - 85Hz

Input Terminal: RGB 1

1 x D-sub 15-pin (shared as Component Video)

Input Terminal: Video

1 x RCA for composite video, 1x S-Video

Input Terminal: HDMI

1x HDMI

Input Terminal: Audio

1x stereo mini-jack

Input Signal Format: Video

NTSC, PAL, SECAM

Input Signal Format: Color Difference

HDTV/DTV (480p/480i/576i/576p/720p/1080i/1080p)

Input Signal Format: RGB

VGA, WXGA (compressed), XGA (native), SVGA, XGA (compressed), SXGA (compressed)

Output Terminal: Audio

1x stereo mini-jack (variable output)

Output Terminal: RGB

1x D-sub 15-pin (share by mechanical switch from RGB input 2)

Other Terminal

RJ-45: 1x RJ-45 networking terminal, USB: 1x USB port, RS232: 1x D-sub 9-pin

Picture Color Enhancer

Toshiba Natural Color Enhancer5 (NCE5)

Digital Keystone Correction

Auto Vertical +/- 45 degrees

Special Features

Blackboard function, Multi-screen, Auto setup for synchronizing computer input, Quick power shut down, Windows Vista® network compatible, Wired LAN / Wireless LAN, Digital zoom (resizing), User logo personalization, PJLink for network control, Voice guidance, Active monitor loop through, Panel lock, Closed caption, Password protection

Internal Speaker

1.0W Monaural

Noise Level

32dB (28dB in low mode)

Projector External Dimensions (WxHxD)*

11.5" x 2.8" x 7.6"

Projector Weight*

4.4 lbs.

Power Consumption

270W

Power Source

AC:100-240V, 50/60Hz

Service Replacement Lamp

TLP-LW21

Box Contents

Power cord, Mouse remote control with laser pointer (network mouse), User's Manual, Soft Carrying Bag, Two size AAA batteries, Mouse remote control receiver

Projector Warranty*

Lamp: 1-Year Standard Limited Warranty or 500 hours, whichever comes first, Projector: 3-Years Parts and Labor Standard Limited Warranty


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.