Toshiba

You are now leaving this site and being redirected to our partner CDW to complete your purchase.

Cancel Continue

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

The product chosen for purchase is no longer available. Check out our other business-class laptops that can meet your business needs.

Toshiba

We’re sorry. There was a problem transferring your shopping bag items to CDW.

Cancel Try Again

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

Toshiba

We’re sorry, the items in your shopping bag are currently unavailable from CDW.

ok

Disclaimer: You are being redirected to a partner site to complete your purchase. Toshiba is not responsible for the content or policies of linked third party websites so please read those policies closely, including privacy and security policies. If you have any questions or concerns about the products and services offered on linked third party websites, please contact the third party directly.

FLASHAIR III WIRELESS SD SERIES

  • High-capacity SD storage
  • Wireless access and sharing
  • Class 10 speeds

SHARE THE FUN IN A FLASH

Want to share photos anytime, anywhere—without the hassle of pulling the memory card from your camera? The FlashAir III Wireless SD Card is your ticket to ultimate convenience, letting you share your life’s moments with others wirelessly and instantly, right from a tablet, PC or smartphone. It’s simple, easy and now allows you to quickly access and share your pictures and files wirelessly.

Share the Fun in a Flash

FASTER AND ROOMIER THAN EVER.

With Class 10 speed, the FlashAir III Wireless SD Card enables super-fast data transfers, so you can upload your images and videos within seconds. It also offers higher storage capacities—up to 32GB—so you’ve got plenty of room for photos and memories galore.

Faster and Roomier than Ever

AMAZING WIRELESS CONVENIENCE

In the old days, you had to pull an SD card from your camera and upload pictures to a PC in order to share them. Not anymore. The FlashAir™ III Wireless SD Card includes a wireless LAN chip plus an antenna that makes it accessible to any WLAN-capable PC, smartphone or tablet. Its Internet pass-through feature allows you to access the card and the Internet at the same time. That’s great news for those who want to upload and share photos of kids’ soccer games or stunning tropical sunsets just seconds after they happen.

Amazing Wireless Convenience

EASY AS CAN BE

The FlashAir™ III Wireless SD Card is ultra- easy to use—and compatible with most digital cameras. Forget about carrying cables just for data transfer. Simply slide the card into your digital camera or camcorder. Its built-in wireless LAN access point requires no Internet connection to share pictures on devices—just your excitement.

Easy as Can be

SMART ON POWER

When it comes to power consumption, the FlashAir™ III Wireless SD Card is equally smart. Its wireless function is switched off when not needed to reduce the drain on your battery. Plus, it’s fully compliant with the SD Association Memory Card Standard.

ALL-ACCESS. ALL AT ONCE.

The FlashAir™ III Wireless SD Card supports simultaneous access from up to seven devices. So you can take photos with your digital camera and they can instantly be accessed and stored on multiple PCs, Macs, Ultrabooks™, tablets or smartphones—all at the same time. Best yet, no Internet connection is required to access them. So as soon as your images are uploaded, your friends can take a look. And a free FlashAir™ app makes it easy to share with iOS® and Android™ devices.

All-Access. All at Once.

NEW WAYS TO SELECT AND SHARE

With two new features now built-in, there are even more reasons to love the FlashAir III. With the PhotoShare feature, you can get more selective about what you share with whom. You can share only certain pics with a friend, or tag share photos only from a selected date. And with the FlashAir Drive feature, you can view or copy files from FlashAir III to your PC or Mac wirelessly (so you can free up space on your FlashAir III card) ). Plus the mobile app has a built-in Help menu to guide you through all the features with ease.

QUALITY YOU CAN TRUST

Engineered to Toshiba’s famously high quality standards, the FlashAir™ III Wireless SD Card is backed by a solid five-year standard limited warranty. It’s not only guaranteed to amaze. It’s sure to help you share and share a lot.

Quality You can Trust

Ultrabook, Celeron, Celeron Inside, Core Inside, Intel, Intel Logo, Intel Atom, Intel Atom Inside, Intel Core, Intel Inside,
Intel Inside Logo, Intel vPro, Pentium, Pentium Inside, vPro Inside, are trademarks of Intel Corporation in the U.S. and/or other countries.