The last day to submit your qualifying free upgrade to Windows® 7 order is February 28th, 2010. No orders will be taken after that date. Your valid proof of purchase must be submitted by March 15, 2010.
Windows® 7 Upgrade Offer Details
Heres how the program works:
- Purchase a Toshiba laptop running Windows Vista® Home Premium, Business or Ultimate from June 26th, 2009 through January 31st, 2010.
- Use our simple online form to submit your name, address, laptop information and proof of purchase
- We will mail your upgrade to you after Windows® 7 becomes available
- Simply click the redeem now button to begin the upgrade to Windows 7 process
| Upgrade Option Offer Paths to Windows® 7 | ||
| Windows Vista® Home Premium | upgrades to | Windows® 7 Home Premium |
| Windows Vista® Business | upgrades to | Windows® 7 Professional |
| Windows Vista® Ultimate | upgrades to | Windows® 7 Ultimate |
| Note: Microsoft Windows Vista® Home Basic, Windows Vista® Starter Edition, and Windows® XP (all editions) do not qualify for upgrades to Windows 7 under this program. Windows Vista can only be upgraded to the same language version of Windows 7 (e.g., English to English). | ||
Terms and Conditions
Windows® 7 System Requirements
- 1 GHz or faster 32-bit (x86) or 64-bit (x64) processor
- 1 GB RAM (32-bit) / 2 GB RAM (64-bit)
- 16 GB available disk space (32-bit) / 20 GB (64-bit)
- DirectX® 9 graphics device with WDDM 1.0 or higher driver
- Depending on place of purchase, shipping and handling fees may apply.
- Offer is valid on all end user purchases of new Satellite, Satellite Pro, Qosmio, Tecra, and Portégé branded laptop computers pre-installed with the Qualifying Operating System during the Windows 7 Upgrade Option Program period. Not valid on refurbished products.
- Laptop Computers that are licensed for a program-eligible Windows Vista version which have been downgraded to Windows XP are also eligible for this program.
- One upgrade may be ordered per upgrade redemption request. Requests using duplicate serial numbers will not be allowed. Proof of purchase must be provided in the form of an original receipt from the place of purchase of the qualifying Toshiba laptop computer that identifies retailer/reseller, laptop part number, serial number, and date of purchase that is with the Upgrade Promotion period to the designated Toshiba Redemption Center. Proof of purchase must be submitted by February 28, 2010 (last postmarked date). No more than 25 requests may be shipped to any one address.
- A DVD drive is required to install the Windows 7 Upgrade Media. Also required is Internet access for activation and obtaining necessary drivers and application updates.
- Additional requirements may be necessary to use certain features. Depending on resolution, video playback may require additional memory and advanced graphics hardware. For some Windows Media Center functionality, a TV tuner and additional hardware may be required. Windows Touch and Windows Tablet require specific hardware. HomeGroup requires a network and PCs with Windows 7. DVD/CD authoring requires a compatible optical drive. BitLocker requires TPM 1.2; BitLocker To Go requires a USB Flash Drive; music and sound require audio output
- Installation for some Windows 7 products may require formatting of the hard drive. Upgrades may not allow retention of certain applications, files and settings as they were in the previous installed edition of Windows software. Therefore, you should backup your files and settings prior to installation or they may be erased.
© 2009 Toshiba America Information Systems, Inc. Product specifications, configurations, prices, availability, and information provided are all subject to change without notice.
